content here.
content here.
world leader in high performance signal processing

Selection table for Precision & General Purpose D/A Converters

Help

  • Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.

  • Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.

  • Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.

  • Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.

  • Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.

  • No Parts Returned: Adjust the filters on your least critical selection parameters in order to broaden your search.

Precision-DACs, 14-to-15-Bits, 3-to-7 Output Channels
  • Use Up or Down Arrows in Heading to Sort in Ascending or Descending Order
  • Narrow Results by Entering Values in Numeric Fields or by Pull Down Selections

Add/Remove Parameters























Part#
Results: 10
Product DescriptionResolution (Bits)# DAC OutputsDAC settling timeDAC TypeDAC Input Data FormatSupply VnomPrice* (1000 pcs.)
Sort  
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
   
sortDescending sortAscending
Filter By Value
 
 
AD5645RQuad, 14-bit nanoDAC w/ I2C Compatible Interface & 5 ppm°C On-Chip Reference1443.5µsVoltage OutI2C/Ser 2-wire; SerSingle(+2.7 to +5.5); Single(+3); Single(+3.3); Single(+5) $5.94
AD5744RComplete Quad, 14-Bit, High Accuracy, Serial Input, Bipolar Voltage Output D/A Converter1448µsVoltage OutSer; SPI(±12An, +3 to +5Dig); (±15An, +3 to +5Dig) $23.60
AD50441 LSB Accurate,14-Bit VOUT nanoDAC™ w/ SPI Interface, 4.5 V to 5.5 V, TSSOP & LFCSP Pkgs1448µsVoltage OutSer; SPISingle(+5) $11.25
AD5644RQuad, 14-Bit SPI Input nanoDAC® w/ 5ppm/°C On-Chip Reference, MSOP & LFCSP Pkgs1443.5µsVoltage OutSer; SPISingle(+2.7 to +5.5) $5.38
AD5734Complete, Quad, 14-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC1448µsVoltage OutSer; SPI(+12An, +3 to +5Dig); (+15An, +3 to +5Dig); (+5An, +3 to +5Dig); (± 5An, +3 to +5Dig); (±12An, +3 to +5Dig); (±15An, +3 to +5Dig) $8.25
AD5734RComplete, Quad, 14-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC14410µsVoltage OutSer; SPI(+12An, +3 to +5Dig); (+15An, +3 to +5Dig); (+5An, +3 to +5Dig); (± 5An, +3 to +5Dig); (±12An, +3 to +5Dig); (±15An, +3 to +5Dig) $10.95
AD5554Quad, Serial-Input, 14-Bit Current-Output 4-Q Multiplying DAC1440.9µsCurrent OutSer; SPISingle(+2.7 to +5.5) $12.75
AD7834Quad, Serial Input, Voltage Output 14-Bit CMOS DAC14410µsVoltage OutSerMulti(±15, +5Dig) $23.66
AD7835Quad, Parallel/Byte Input, Voltage Output 14-Bit CMOS DAC14410µsVoltage OutByte; ParMulti(±15, +5Dig) $24.90
AD7836Quad, Parallel Input, Voltage-Output 14-Bit DAC14416µsVoltage OutParMulti(±15, +5Dig) $24.89
Sorted by Resolution (Ascending) and # of Outputs (Ascending)
Please scroll down to see more data.
back to top

Processing request. Please wait.
Send Feedback X

Send Feedback

Close