|
Part#
Results: 8
| Product Description | Resolution (Bits) | # DAC Outputs | DAC settling time | DAC Type | DAC Input Data Format | Supply Vnom | Price* (1000 pcs.) | |
|---|---|---|---|---|---|---|---|---|---|
| Sort | |||||||||
|
Filter By Value
|
|
|
|
|
|
| |||
| AD5045 | 1 LSB INL, Dual 14-Bit Buffered Voltage Output nanoDAC w/ SPI Interface, 4.5 V to 5.5 V in a TSSOP | 14 | 2 | 10.7µs | Voltage Out | Ser; SPI | Single(+5) |
$ |
|
| AD5732 | Complete, Dual, 14-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC | 14 | 2 | 10µs | Voltage Out | Ser; SPI | (+12An, +3 to +5Dig); (+15An, +3 to +5Dig); (+5An, +3 to +5Dig); (± 5An, +3 to +5Dig); (±12An, +3 to +5Dig); (±15An, +3 to +5Dig) |
$ |
|
| AD5732R | Complete, Dual, 14-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC | 14 | 2 | 7.5µs | Voltage Out | Ser; SPI | (+12An, +3 to +5Dig); (+15An, +3 to +5Dig); (+5An, +3 to +5Dig); (± 5An, +3 to +5Dig); (±12An, +3 to +5Dig); (±15An, +3 to +5Dig) |
$ |
|
| AD7244 | Dual, Complete, 14-Bit Serial DAC | 14 | 2 | 4µs | Voltage Out | Ser | Dual(+5, -5) |
$ |
|
| AD5647R | Dual 14-Bit nanoDAC® w/ I2C Compatible Interface, Amplifer Buffered Vout & 5ppm°C On-Chip Ref | 14 | 2 | 3.5µs | Voltage Out | I2C/Ser 2-wire; Ser | Single(+2.7 to +5.5); Single(+3); Single(+3.3); Single(+5) |
$ |
|
| AD5643R | Dual 14-Bit , SPI Input nanoDAC® w/ 5ppm/°C On-Chip Ref, Vout Buffer Amp, in MSOP & LFCSP | 14 | 2 | 3.5µs | Voltage Out | Ser; SPI | Single(+2.7 to +5.5); Single(+2.7); Single(+3); Single(+3.3); Single(+5) |
$ |
|
| AD5555 | Dual, Serial-Input, 14-Bit Current-Output 4-Q Multiplying DAC | 14 | 2 | 500ns | Current Out | Ser; SPI | Single(+5) |
$ |
|
| AD5557 | Dual, Parallel-Input, 14-Bit Current-Output Multiplying DAC with 4-Quadrant Resistors | 14 | 2 | 500ns | Current Out | Par | Single(+2.7 to +5.5) |
$ |
|