content here.
content here.
world leader in high performance signal processing

Selection table for Precision & General Purpose D/A Converters

Help

  • Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.

  • Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.

  • Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.

  • Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.

  • Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.

  • No Parts Returned: Adjust the filters on your least critical selection parameters in order to broaden your search.

Precision DACs, 14-to-15-Bits, Single Output Channel
  • Use Up or Down Arrows in Heading to Sort in Ascending or Descending Order
  • Narrow Results by Entering Values in Numeric Fields or by Pull Down Selections

Add/Remove Parameters























Part#
Results: 14
Product DescriptionResolution# of DACsDAC settling timeDAC TypeDAC Input Data FormatSupply VnomPrice* (1000 pcs.)
Sort  
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
   
sortDescending sortAscending
Filter By Value
 
 
AD5531Serial Input, Voltage Output 14-Bit DAC, CLR to User Defined Voltage 14120µsVoltage OutSer; SPIDual(+12, -12); Dual(+15, -15) $7.03
AD56403V/5V, 14-Bit, SPI-Input, Voltage-Out nanoDAC™ w/ 5 ppm/°C Ref 1418µsVoltage OutSer; SPISingle(+2.7 to +5.5); Single(+3); Single(+3.3); Single(+5) $2.63
AD56412.7 V to 5.5 V, <100 µA, 14 Bit nanoDAC™ w/ 4 LSB INL in SC70 Pkg1416µsVoltage OutSer; SPISingle(+3); Single(+3.3); Single(+5) $1.73
AD50403V/5V, 1LSB INL, 14-Bit nanoDAC™ w /Output Buffer Amplifier, SOT-23 package1414µsVoltage OutSer; SPISingle(+3); Single(+3.3); Single(+5) $6.02
AD7840Complete, Serial/Parallel Input, 14-Bit CMOS DAC1414µsVoltage OutPar; SerDual(+5, -5) $10.93
AD7538Parallel Input, 14-Bit CMOS Multiplying DAC1411.5µsCurrent OutParDual(+12, -0.2 to -0.5); Dual(+15, -0.2 to -0.5) $10.36
AD7535Parallel/Byte Load 14-Bit CMOS Multiplying DAC1411.5µsCurrent OutByte; ParDual(+12, -0.2 to -0.5); Dual(+15, -0.2 to -0.5)**
AD753414-Bit CMOS Multiplying DAC w/ Byte-Load Data Input1411.5µsCurrent OutByteDual(+12, -0.2 to -0.5); Dual(+15, -0.2 to -0.5) $17.52
AD5552Single 5V, Serial-Input, Voltage-Output (Unbuffered) 14-Bit DAC1411µsUnbuffered VoutSer; SPISingle(+5) $7.03
AD5551Single 5V, Serial-Input, Voltage-Output (Unbuffered) 14-Bit DAC1411µsUnbuffered VoutSer; SPISingle(+5) $7.03
AD5553Serial-Input, 14-Bit Current-Output Multiplying DAC141500nsCurrent OutSer; SPISingle(+5) $4.60
AD5556Parallel-Input, 14-Bit Current-Output Multiplying DAC 141500nsCurrent OutParSingle(+2.7 to +5.5) $5.46
AD5446Serial Input,12-Bit, High Bandwidth Multiplying DAC14180nsCurrent Out; I or V Out; Unbuffered VoutSer; SPISingle(+2.7); Single(+3); Single(+3.3); Single(+5) $4.59
AD545314-Bit, Serial Input, High Bandwidth Multiplying DAC141n/aCurrent Out; I or V Out; Unbuffered VoutSer; SPISingle(+2.5); Single(+2.7); Single(+3); Single(+3.3); Single(+5) $4.54
Sorted by Resolution (Ascending) & Settling Time (Descending)
Please scroll down to see more data.
back to top

Processing request. Please wait.
沪ICP备09046653号
Send Feedback X

Send Feedback

Close