content here.
content here.
world leader in high performance signal processing

Selection table for Precision & General Purpose D/A Converters

Help

  • Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.

  • Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.

  • Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.

  • Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.

  • Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.

  • No Parts Returned: Adjust the filters on your least critical selection parameters in order to broaden your search.

Medium-Precision DACs, 12-to-13-Bits, 8+ Output Channels
  • Use Up or Down Arrows in Heading to Sort in Ascending or Descending Order
  • Narrow Results by Entering Values in Numeric Fields or by Pull Down Selections

Add/Remove Parameters























Part#
Results: 7
Product DescriptionResolution (Bits)# DAC OutputsDAC settling timeDAC TypeDAC Input Data FormatSupply VnomPrice* (1000 pcs.)
Sort  
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
   
sortDescending sortAscending
Filter By Value
 
 
AD5629ROctal, 12-bit, I2C VOLTAGE OUTPUT denseDAC with 5 ppm/°C On-Chip Reference1286µsVoltage OutI2C/Ser 2-wire; SerSingle(+2.7 to +5.5) $7.95
AD53482.5 V to 5.5 V, Parallel Interface, Rail-Rail, Voltage-Out Octal 12-Bit DAC 1288µsVoltage OutParSingle(+2.7); Single(+3); Single(+3.3); Single(+5) $8.51
AD5628Octal, 12-Bit Voltage Output DAC1286µsVoltage OutSer; SPISingle(+2.7 to +5.5); Single(+2.7); Single(+3); Single(+3.3); Single(+5) $7.60
AD53282.5 V to 5.5 V, Octal, 3-Wire Serial, Rail-Rail Voltage Out 12-Bit DACs in TSSOP-16 1286µsVoltage OutSer; SPISingle(+2.5); Single(+2.7); Single(+3); Single(+3.3); Single(+5) $7.03
AD7568Octal, Serial Input, 12-Bit CMOS Multiplying DAC128500nsCurrent OutSerSingle(+5) $23.28
AD559012-Bit, 16 Input/16 Output Analog I/O Port With Integrated Amplifiers12166µs1Voltage OutSer; SPI $2.5V
AD7839Octal, Parallel Input, Voltage-Output,13-Bit DAC13830µsVoltage OutParMulti(±15, +5Dig) $27.83
Sorted by Resolution (Ascending) and # of Outputs (Ascending)
Please scroll down to see more data.
back to top

Processing request. Please wait.
Send Feedback X

Send Feedback

Close