|
Part#
Results: 21
| Product Description | Resolution (Bits) | # DAC Outputs | DAC settling time | DAC Type | DAC Input Data Format | Supply Vnom | Price* (1000 pcs.) | |
|---|---|---|---|---|---|---|---|---|---|
| Sort | |||||||||
|
Filter By Value
|
|
|
|
|
|
| |||
| AD5725 | Quad, 12-Bit, Parallel Input, Unipolar/Bipolar, Voltage Output DAC | 12 | 4 | 7µs | Voltage Out | Par | Dual(+12, -12); Dual(+15, -15); Dual(+5, -5); Single(+12); Single(+15); Single(+5) |
$ |
|
| AD5024 | 1 LSB INL, Quad 12-Bit VOUT nanoDACSPI Interface, 4.5 V to 5.5 V in TSSOP Pkg | 12 | 4 | 8µs | Voltage Out | Ser; SPI | Single(+5) |
$ |
|
| AD5624 | 2.7 V to 5.5 V, 600 µA, Rail-to-Rail Output, Quad 12-Bit nanoDAC® | 12 | 4 | 3µs | Voltage Out | Ser; SPI | Single(+2.7 to +5.5); Single(+2.7); Single(+3); Single(+3.3); Single(+5) |
$ |
|
| AD5624R | Quad,12-Bit, SPI Input nanoDAC® w/ 5ppm/°C On-Chip Reference, MSOP & LFCSP Pkgs | 12 | 4 | 3µs | Voltage Out | Ser; SPI | Single(+2.7 to +5.5) |
$ |
|
| AD5625 | Quad, 12-bit nanoDAC w/ I2C Compatible Interface | 12 | 4 | 3µs | Voltage Out | I2C/Ser 2-wire; Ser | Single(+2.7 to +5.5); Single(+3); Single(+3.3); Single(+5) |
$ |
|
| AD5625R | Quad, 12-bit nanoDAC w/ I2C Compatible Interface & 5ppm°C On-Chip Reference | 12 | 4 | 3µs | Voltage Out | I2C/Ser 2-wire; Ser | Single(+2.7 to +5.5); Single(+3); Single(+3.3); Single(+5) |
$ |
|
| AD5724 | Complete, Quad, 12-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC | 12 | 4 | 8.5µs | Voltage Out | Ser; SPI | (+12An, +3 to +5Dig); (+15An, +3 to +5Dig); (+5An, +3 to +5Dig); (± 5An, +3 to +5Dig); (±12An, +3 to +5Dig); (±15An, +3 to +5Dig) |
$ |
|
| AD5724R | Complete, Quad, 12-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC | 12 | 4 | 10µs | Voltage Out | Ser; SPI | (+12An, +3 to +5Dig); (+15An, +3 to +5Dig); (+5An, +3 to +5Dig); (± 5An, +3 to +5Dig); (±12An, +3 to +5Dig); (±15An, +3 to +5Dig) |
$ |
|
| AD5726 | Quad, 12-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC | 12 | 4 | 9µs | Voltage Out | Ser; SPI | Dual(+15, -15); Dual(+15, -5); Dual(+5, -15); Dual(+5, -5); Single(+12); Single(+15); Single(+5) |
$ |
|
| AD5324 | 2.5 V to 5.5 V, Low Power, Quad, Rail-Rail, Voltage-Out 12-Bit DAC | 12 | 4 | 8µs | Voltage Out | Ser; SPI | Single(+2.5); Single(+2.7); Single(+3); Single(+3.3); Single(+5) |
$ |
|
| AD5325 | 2.5 V to 5.5 V, Low Power, 2-Wire Serial, Quad, Rail-Rail Voltage Out, 12-Bit DAC | 12 | 4 | 8µs | Voltage Out | I2C/Ser 2-wire; Ser | Single(+2.5); Single(+2.7); Single(+3); Single(+3.3); Single(+5) |
$ |
|
| AD5326 | 2.5 V to 5.5 V, Low Power, Serial 2-Wire, Quad Rail-Rail Voltage Out, 12-Bit DAC | 12 | 4 | 8µs | Voltage Out | I2C/Ser 2-wire; Ser | Single(+2.5); Single(+2.7); Single(+3); Single(+3.3); Single(+5) |
$ |
|
| AD5327 | 2.5 V to 5.5 V, Low Power, Quad, Rail-Rail Voltage-Out 12-Bit DAC | 12 | 4 | 8µs | Voltage Out | Ser; SPI | Single(+2.5); Single(+2.7); Single(+3); Single(+3.3); Single(+5) |
$ |
|
| AD5344 | +2.5V to 5.5V, 500 µA, Parallel Interface, Rail-to-Rail VOut, Quad 12-Bit DAC, 28-lead TSSOP | 12 | 4 | 8µs | Voltage Out | Par | Single(+2.7); Single(+3); Single(+3.3); Single(+5) |
$ |
|
| AD5582 | Quad, Parallel-Input, Voltage Output, 12-Bit DAC | 12 | 4 | 5µs | Voltage Out | Par | Dual(+5, -5); Multi(+15, +5Dig); Single(+3.3); Single(+5) |
$ |
|
| AD664 | 12-Bit Quad Voltage-Output Multiplying DAC | 12 | 4 | 8µs | Voltage Out | Byte; Nibble; Par | Multi(±15, +5Dig) |
$ |
|
| AD7398 | Quad, Serial-Input, Voltage Output 12-Bit DAC | 12 | 4 | 6µs | Voltage Out | Ser; SPI | Dual(+5, -5); Single(+3); Single(+3.3); Single(+5) |
$ |
|
| AD7564 | +3.3 V/+5 V, Low Power, Serial Input, Quad 12-Bit CMOS Multiplying DAC | 12 | 4 | 550ns | Current Out | Ser | Single(+3.3); Single(+5) |
$ |
|
| DAC8412 | Quad, Parallel Input, 12-Bit Voltage Out DAC with Readback & Reset to Center Scale | 12 | 4 | 6µs | Voltage Out | Par | Multi(±15, +5Dig) ; Single(+5) |
$ |
|
| DAC8413 | Quad, Parallel Input, 12-Bit Voltage Out DAC with Readback & Reset to Min Scale | 12 | 4 | 6µs | Voltage Out | Par | Multi(±15, +5Dig) ; Single(+5) |
$ |
|
| DAC8420 | Quad 12-Bit, Serial input, Voltage Out DAC | 12 | 4 | 8µs | Voltage Out | Ser | Dual(+15, -15); Dual(+5, -5); Single(+5) |
$ |
|