|
Part#
Results: 10
| Product Description | Resolution (Bits) | # DAC Outputs | DAC settling time | DAC Type | DAC Input Data Format | Supply Vnom | Price* (1000 pcs.) | |
|---|---|---|---|---|---|---|---|---|---|
| Sort | |||||||||
|
Filter By Value
|
|
|
|
|
|
| |||
| AD5314 | 2.5 V to 5.5 V, Low Power, Quad Rail-Rail, Voltage-Out 10-Bit DAC | 10 | 4 | 7µs | Voltage Out | Ser; SPI | Single(+2.5); Single(+2.7); Single(+3); Single(+3.3); Single(+5) |
$ |
|
| AD5315 | 2.5 V to 5.5 V, Low Power, 2-Wire Serial, Quad Rail-Rail Voltage Out, 10-Bit DAC | 10 | 4 | 7µs | Voltage Out | I2C/Ser 2-wire; Ser | Single(+2.5); Single(+2.7); Single(+3); Single(+3.3); Single(+5) |
$ |
|
| AD5316 | 2.5 V to 5.5 V, Low Power, Serial 2-Wire, Quad Rail-Rail Voltage Out, 10-Bit DAC | 10 | 4 | 7µs | Voltage Out | I2C/Ser 2-wire; Ser | Single(+2.5); Single(+2.7); Single(+3); Single(+3.3); Single(+5) |
$ |
|
| AD5317 | 2.5 V to 5.5 V, Low Power, Quad, Rail-Rail Voltage-Out 10-Bit DAC | 10 | 4 | 7µs | Voltage Out | Ser; SPI | Single(+2.5); Single(+2.7); Single(+3); Single(+3.3); Single(+5) |
$ |
|
| AD5335 | +2.5V to 5.5V, 500 µA, Byte Interface, Rail-to-Rail VOut, Quad 10-Bit DAC, 24-lead TSSOP | 10 | 4 | 7µs | Voltage Out | Byte | Single(+2.7); Single(+3); Single(+3.3); Single(+5) |
$ |
|
| AD5336 | +2.5V to 5.5V, 500µA, Parallel Interface, Rail-to-Rail VOut , Quad 10-Bit DAC, 28-lead TSSOP | 10 | 4 | 7µs | Voltage Out | Par | Single(+2.7); Single(+3); Single(+3.3); Single(+5) |
$ |
|
| AD5583 | Quad, Parallel-Input, Voltage Output, 10-Bit DAC | 10 | 4 | 5µs | Voltage Out | Par | Dual(+5, -5); Multi(+15, +5Dig); Single(+3.3); Single(+5) |
$ |
|
| AD7399 | Quad, Serial-Input, Voltage Output 10-Bit DAC | 10 | 4 | 6µs | Voltage Out | Ser; SPI | Dual(+5, -5); Single(+3); Single(+3.3); Single(+5) |
$ |
|
| AD7804 | +3.3V to +5V, Quad, Serial Input, Voltage-Out, 10-Bit DAC | 10 | 4 | 1.5µs | Voltage Out | Ser | Single(+3.3); Single(+5) |
$ |
|
| AD7805 | +3.3V to +5V, Quad, Parallel Input, Voltage-Out, 10-Bit DAC | 10 | 4 | 1.5µs | Voltage Out | Par | Single(+3.3); Single(+5) |
$ |
|