|
Part#
Results: 9
| Product Description | Resolution (Bits) | # DAC Outputs | DAC settling time | DAC Type | DAC Input Data Format | Supply Vnom | Price* (1000 pcs.) | |
|---|---|---|---|---|---|---|---|---|---|
| Sort | |||||||||
|
Filter By Value
|
|
|
|
|
|
| |||
| AD5334 | +2.5V to 5.5V, 500 µA, Parallel Interface, Rail-to-Rail VOut, Quad 8-Bit DAC, 24-lead TSSOP | 8 | 4 | 6µs | Voltage Out | Par | Single(+2.7); Single(+3); Single(+3.3); Single(+5) |
$ |
|
| AD5307 | 2.5 V to 5.5 V, Low Power, Quad, Rail-Rail Voltage-Out 8-Bit DAC | 8 | 4 | 6µs | Voltage Out | Ser; SPI | Single(+2.5); Single(+2.7); Single(+3); Single(+3.3); Single(+5) |
$ |
|
| AD5306 | 2.5 V to 5.5 V, Low Power, Serial 2-Wire, Quad Rail-Rail Voltage Out, 8-Bit DAC | 8 | 4 | 6µs | Voltage Out | I2C/Ser 2-wire; Ser | Single(+2.5); Single(+2.7); Single(+3); Single(+3.3); Single(+5) |
$ |
|
| AD5305 | 2.5 V to 5.5 V, Low Power, 2-Wire Serial, Quad Rail-Rail Voltage Out, 8-Bit DAC | 8 | 4 | 6µs | Voltage Out | I2C/Ser 2-wire; Ser | Single(+2.5); Single(+2.7); Single(+3); Single(+3.3); Single(+5) |
$ |
|
| AD5304 | 2.5 V to 5.5 V, Low Power, Quad, Rail-Rail Voltage-Out 8-Bit DAC | 8 | 4 | 6µs | Voltage Out | Ser; SPI | Single(+2.5); Single(+2.7); Single(+3); Single(+3.3); Single(+5) |
$ |
|
| DAC8426 | Quad 8-Bit, Parallel Input, Voltage Out CMOS DAC with Internal 10V Ref | 8 | 4 | 3µs | Voltage Out | Par | Dual(+15, -5); Single(+15) |
$ |
|
| AD7305 | 3V/5V, Quad, Parallel Input, Rail-to-Rail Voltage Out 8-Bit DAC | 8 | 4 | 1µs | Voltage Out | Par | Dual(+5, -5); Single(+3); Single(+3.3); Single(+5) |
$ |
|
| AD7304 | 3V/5V, Quad, Serial Input, Rail-to-Rail Voltage Out 8-Bit DAC | 8 | 4 | 1µs | Voltage Out | Ser; SPI | Dual(+5, -5); Single(+3); Single(+3.3); Single(+5) |
$ |
|
| DAC8408 | Quad 8-Bit Multiplying CMOS DAC with Memory | 8 | 4 | 190ns | Current Out | Byte; Par | Single(+5) |
$ |
|