content here.
content here.
world leader in high performance signal processing

Selection table for Precision & General Purpose D/A Converters

Help

  • Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.

  • Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.

  • Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.

  • Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.

  • Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.

  • No Parts Returned: Adjust the filters on your least critical selection parameters in order to broaden your search.

Medium-Precision DACs, 12-to-13-Bits, 2 Output Channels
  • Use Up or Down Arrows in Heading to Sort in Ascending or Descending Order
  • Narrow Results by Entering Values in Numeric Fields or by Pull Down Selections

Add/Remove Parameters























Part#
Results: 28
Product DescriptionResolution (Bits)# DAC OutputsDAC settling timeDAC TypeDAC Input Data FormatSupply VnomPrice* (1000 pcs.)
Sort  
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
   
sortDescending sortAscending
Filter By Value
 
 
AD7394Dual, Micropower +2.7V to +5.5V, Serial-Input, Rail-Rail Voltage Output 12-Bit DAC 12260µsVoltage OutSerSingle(+3); Single(+3.3); Single(+5)**
AD7396Dual, Micropower +2.7V to +5.5V, Parallel-Input, Rail-Rail Voltage Output 12-Bit DAC12260µsVoltage OutParSingle(+3); Single(+3.3); Single(+5) $6.02
AD85225 Volt, Serial Input, Dual 12-Bit DAC12216µsVoltage OutSerSingle(+5) $9.31
AD85825 Volt, Parallel Input, Complete, Dual 12-Bit DAC12216µsVoltage OutParSingle(+5) $13.24
AD83033 V, Dual, Serial Input, Complete 12-Bit DAC12214µsVoltage OutSer; SPISingle(+3); Single(+3.3); Single(+5)**
AD5025Dual 12-Bit nanoDAC w/ SPI Interface, Amplifer Buffered Vout, 4.5 V to 5.5 V in a TSSOP12210.7µsVoltage OutSer; SPISingle(+5) $4.40
AD5722Complete, Dual, 12-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC12210µsVoltage OutSer; SPI(+12An, +3 to +5Dig); (+15An, +3 to +5Dig); (+5An, +3 to +5Dig); (± 5An, +3 to +5Dig); (±12An, +3 to +5Dig); (±15An, +3 to +5Dig) $3.50
AD53222.5 V to 5.5 V, Low Power, Rail-to-Rail Voltage Out, Dual 12-Bit DAC 1228µsVoltage OutSer; SPISingle(+2.5); Single(+2.7); Single(+3); Single(+3.3); Single(+5) $3.14
AD53232.5 V to 5.5 V, Low Power, Rail-to-Rail Output, Dual 12-Bit DAC1228µsVoltage OutSer; SPISingle(+2.5); Single(+2.7); Single(+3); Single(+3.3); Single(+5) $3.19
AD53392.5 V to 5.5 V, 250 µA, 2-Wire Serial, Rail-Rail VOut, Dual 12-Bit DAC, 8-Lead MSOP1228µsVoltage OutI2C/Ser 2-wireSingle(+2.7); Single(+3); Single(+3.3); Single(+5) $3.24
AD5342+2.5V to 5.5V, 230 µA, Parallel Interface, Rail-to-Rail Vout, Dual 12-Bit DAC in 28-lead TSSOP1228µsVoltage OutParSingle(+2.7); Single(+3); Single(+3.3); Single(+5) $5.06
AD5343+2.5V to 5.5V, 230 µA, Byte Interface, Rail-to-Rail Vout, Dual 12-Bit DAC in 20-lead TSSOP1228µsVoltage OutByteSingle(+2.7); Single(+3); Single(+3.3); Single(+5) $4.76
AD7237ADual 12-Bit DACPORT w/ Byte-Load Interface1228µsVoltage OutByteDual(+12, -12); Dual(+15, -15); Single(+12); Single(+15) $15.62
AD7247ADual 12-Bit DACPORT® Complete Parallel-Load D/A Converter1228µsVoltage OutParDual(+12, -12); Dual(+15, -15); Single(+12); Single(+15) $15.62
AD5722RComplete, Dual, 12-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC1227.5µsVoltage OutSer; SPI(+12An, +3 to +5Dig); (+15An, +3 to +5Dig); (+5An, +3 to +5Dig); (± 5An, +3 to +5Dig); (±12An, +3 to +5Dig); (±15An, +3 to +5Dig) $5.50
AD7249Dual 12-Bit Serial DACPORT®1227µsVoltage OutSerDual(+12, -12); Dual(+15, -15); Single(+12); Single(+15) $10.24
AD7837Dual, (8+4) Input Loading, Voltage Output,12-Bit CMOS Multiplying DAC1224µsVoltage OutByteDual(+15, -15) $14.20
AD7847Dual, Parallel Input, Voltage Output,12-Bit CMOS Multiplying DAC1224µsVoltage OutParDual(+15, -15) $14.77
AD5623RDual 12-Bit nanoDAC® with 5ppm/°C On-Chip Ref, Amplifer Buffered Vout1223µsVoltage OutSer; SPISingle(+2.7 to +5.5); Single(+2.7); Single(+3); Single(+3.3); Single(+5) $2.14
AD5627Dual 12-Bit nanoDAC® With I2C Compatible Interface & Output Buffer Amplifiers1223µsVoltage OutI2C/Ser 2-wire; SerSingle(+2.7 to +5.5); Single(+3); Single(+3.3); Single(+5) $2.38
AD5627RDual 12-Bit nanoDAC® w/ I2C Compatible Interface, 5ppm°C On-Chip Ref & Amplifier Buffered Vout1223µsVoltage OutI2C/Ser 2-wire; SerSingle(+2.7 to +5.5); Single(+3); Single(+3.3); Single(+5) $2.68
AD7547Dual 12-Bit CMOS Multiplying DAC with Parallel Load Input Structure1221.5µsCurrent OutParSingle(+12); Single(+15) $12.99
AD7549Dual, Nibble-load, 12-Bit CMOS Multiplying DAC1221.5µsCurrent OutNibbleSingle(+15) $17.51
DAC8222Dual 12-Bit Double-Buffered Multiplying CMOS D/A Converter1221µsCurrent OutParSingle(+12); Single(+15); Single(+5) $21.99
DAC8248Dual 12-Bit (8-Bit Byte Input) Double-Buffered CMOS DAC1221µsCurrent OutByteSingle(+12); Single(+15); Single(+5) $17.95
DAC8221Dual 12-Bit Buffered Multiplying CMOS D/A Converter 122450nsCurrent OutParSingle(+12); Single(+15); Single(+5) $18.49
AD5415Dual, Serial Input, 12-Bit Multiplying DAC with Wide Multiplying BW & On-Chip Application Resistors122120nsCurrent OutSer; SPISingle(+2.7); Single(+3); Single(+3.3); Single(+5) $3.78
AD5449Serial Input, Dual 12-Bit Multiplying DAC with10 MHz Multiplying BW12280nsCurrent OutSer; SPISingle(+2.7); Single(+3); Single(+3.3); Single(+5) $3.72
Sorted by Resolution (Ascending) & Settling Time (Descending)
Please scroll down to see more data.
back to top

Processing request. Please wait.
Send Feedback X

Send Feedback

Close