content here.
content here.
world leader in high performance signal processing

Selection table for Precision & General Purpose D/A Converters

Help

  • Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.

  • Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.

  • Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.

  • Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.

  • Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.

  • No Parts Returned: Adjust the filters on your least critical selection parameters in order to broaden your search.

General-Purpose DACs, 10-to-11-Bits, 2 Output Channels
  • Use Up or Down Arrows in Heading to Sort in Ascending or Descending Order
  • Narrow Results by Entering Values in Numeric Fields or by Pull Down Selections

Add/Remove Parameters























Part#
Results: 6
Product DescriptionResolution (Bits)# DAC OutputsDAC settling timeDAC TypeDAC Input Data FormatSupply VnomPrice* (1000 pcs.)
Sort  
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
   
sortDescending sortAscending
Filter By Value
 
 
AD7397Dual, Micropower +2.7V to +5.5V, Parallel-Input, Rail-Rail Voltage Output 10-Bit DAC 10260µsVoltage OutParSingle(+3); Single(+3.3); Single(+5) $3.54
AD53382.5 V to 5.5 V, 250 µA, 2-Wire Serial, Rail-Rail VOut, Dual 10-Bit DAC, 8-Lead MSOP1027µsVoltage OutI2C/Ser 2-wireSingle(+2.7); Single(+3); Single(+3.3); Single(+5) $1.92
AD53332.5V to 5.5V, 230 µA, Parallel Interface, Rail-to-Rail Vout. Dual 10-Bit DAC, 24-lead TSSOP 1027µsVoltage OutParSingle(+2.7); Single(+3); Single(+3.3); Single(+5) $3.04
AD53132.5 V to 5.5 V, Low Power, Rail-to-Rail Output, Dual 10-Bit DAC1027µsVoltage OutSer; SPISingle(+2.5); Single(+2.7); Single(+3); Single(+3.3); Single(+5) $1.97
AD53122.5 V to 5.5 V, Low Power, Rail-to-Rail Voltage Out, Dual 10-Bit DAC 1027µsVoltage OutSer; SPISingle(+2.5); Single(+2.7); Single(+3); Single(+3.3); Single(+5) $1.82
AD5439Dual 10-Bit, High BW Multiplying DAC w/ Serial Interface 10235nsCurrent Out; I or V Out; Unbuffered VoutSer; SPISingle(+2.7); Single(+3); Single(+3.3); Single(+5) $2.83
Sorted by Resolution (Ascending) & Settling Time (Descending)
Please scroll down to see more data.
back to top

Processing request. Please wait.
Send Feedback X

Send Feedback

Close