|
Part#
Results: 12
| Product Description | Resolution (Bits) | # DAC Outputs | DAC settling time | DAC Type | DAC Input Data Format | Supply Vnom | Price* (1000 pcs.) | |
|---|---|---|---|---|---|---|---|---|---|
| Sort | |||||||||
|
Filter By Value
|
|
|
|
|
|
| |||
| AD5398 | 10-Bit, I2C D/A Converter w/ 120 mA Current Sinking Capability | 10 | 1 | 250µs | Current Out | I2C/Ser 2-wire; Ser | Single(+3); Single(+3.3); Single(+5) |
$ |
|
| AD5821A | 120 mA, Current Sinking, 10-Bit, I2C DAC | 10 | 1 | 250µs | Current Out | I2C/Ser 2-wire; Ser | Single(+2.7 to +5.5) |
$ |
|
| AD5821 | 120 mA Current Sinking, 10-Bit, I2C® DAC | 10 | 1 | 250µs | Current Out | I2C/Ser 2-wire; Ser | Single(+2.7 to +5.5); Single(+2.7); Single(+3); Single(+3.3); Single(+5) | ** | |
| AD7391 | Micropower, Single +2.7V to +5.5V, Serial-Input, Rail-Rail Voltage Output 10-Bit DAC | 10 | 1 | 60µs | Voltage Out | Ser; SPI | Single(+3); Single(+3.3); Single(+5) |
$ |
|
| AD5331 | 2.5 V to 5.5 V, 115 µA, Parallel Interface, Rail-Rail Voltage-Output 10-Bit DAC | 10 | 1 | 7µs | Voltage Out | Par | Single(+2.7); Single(+3); Single(+3.3); Single(+5) |
$ |
|
| AD5311 | 2.5 V to 5.5 V, Low Power, Serial 2-Wire, Rail-Rail Voltage Output, 10-Bit DAC | 10 | 1 | 7µs | Voltage Out | I2C/Ser 2-wire; Ser | Single(+2.5); Single(+2.7); Single(+3); Single(+3.3); Single(+5) |
$ |
|
| AD5310 | +2.7 V to +5.5 V, Low Power, Rail-to-Rail Voltage Out 10-Bit DAC in SOT-23-6 or MSOP-8 | 10 | 1 | 6µs | Voltage Out | Ser; SPI | Single(+2.7); Single(+3); Single(+3.3); Single(+5) |
$ |
|
| AD5612 | 2.7 V to 5.5 V, <100 uA, 10-Bit nanoDAC (TM) D/A with I2C Compatible Interface, tiny SC70 Package | 10 | 1 | 6µs | Voltage Out | I2C/Ser 2-wire; Ser | Single(+2.7); Single(+3); Single(+3.3); Single(+5) |
$ |
|
| AD5611 | 2.7V to 5.5V, <100µA, 10-Bit nanoDAC D/A Converter with SPI Interface, SC70 Pkg | 10 | 1 | 6µs | Voltage Out | Ser; SPI | Single(+3); Single(+3.3); Single(+5) |
$ |
|
| AD7533 | 10-Bit CMOS Multiplying DAC | 10 | 1 | 600ns | Current Out | Par | Single(+12); Single(+15); Single(+5) |
$ |
|
| AD5451 | 10-Bit, Serial Input, High Bandwidth Multiplying DAC In 8-Lead TSOT | 10 | 1 | 110ns | Current Out | Ser; SPI | Multi(+15, +5Dig); Single(+2.5); Single(+2.7); Single(+3); Single(+3.3); Single(+5) |
$ |
|
| AD5432 | Serial Input, 10-Bit Multiplying DAC with Wide Multiplying BW | 10 | 1 | 55ns | Current Out | Ser; SPI | Single(+3.3); Single(+5) |
$ |
|