The AD9748 evaluation board allows for easy set up and testing of the product in the 32-lead LFCSP package. Careful attention to layout and circuit design, combined with a prototyping area, allows the user to evaluate the AD9748 easily and effectively in any application that requires high resolution, high speed conversion.
This board allows the user the flexibility to operate the AD9748 in various configurations. Possible output configurations include transformer coupled, resistor terminated, and single and differential outputs. The digital inputs are designed to be driven from various word generators, with the on-board option to add a resistor network for proper load termination. Provisions are also made to exercise the power-down feature of the AD9748 and select the clock and data modes.
For complete information, please refer to the AD9748 Data Sheet.
© 1995 - Analog Devices, Inc. All Rights Reserved