AD9114: Dual, 8-Bit Low Power Digital-to-Analog Converter
The AD9114/AD9115/AD9116/AD9117 are pin-compatible dual, 8-/10-/12-/14-bit, low power digital-to-analog converters (DACs) that provide a sample rate of 125 MSPS. These TxDAC® converters are optimized ...More
AD9114: Dual, 8-Bit Low Power Digital-to-Analog Converter
Product Description
The AD9114/AD9115/AD9116/AD9117 are pin-compatible dual, 8-/10-/12-/14-bit, low power digital-to-analog converters (DACs) that provide a sample rate of 125 MSPS. These TxDAC® converters are optimized for the transmit signal path of commu-nication systems. All the devices share the same interface, LFCSP, and pinout, providing an upward or downward component selection path based on performance, resolution, and cost.
The AD9114/AD9115/AD9116/AD9117 offer exceptional ac and dc performance and support update rates up to 125 MSPS.
The flexible power supply operating range of 1.8 V to 3.6 V and low power dissipation of the AD9114/AD9115/AD9116/AD9117 make them well-suited for portable and low power applications.
Features
- Power dissipation @ 3.3 V, 20 mA output
191 mW @ 10 MSPS
232 mW @ 125 MSPS - Sleep mode: <3 mW @ 3.3 V
- Supply voltage: 1.8 V to 3.3 V
- SFDR to Nyquist
86 dBc @ 1 MHz output
85 dBc @ 10 MHz output
- AD9117 NSD @ 1 MHz output, 125 MSPS, 20mA: −162 dBc/Hz
- Differential current outputs: 4 mA to 20 mA
- Two on-chip auxiliary DACs
- CMOS inputs with single-port operation
- Output common mode: adjustable 0 V to 1.2 V
- Small footprint 40-lead LFCSP Pb-free package
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD9114
Dual, 8-Bit Low Power Digital-to-Analog Converter
Other Diagrams for AD9114
Dual, 8-Bit Low Power Digital-to-Analog Converter
AD9114 Pin Configuration Diagram
AD9114 Functional Block Diagram