| Generic | Channels | Resolution (bits) |
INL (LSB) |
Internal Reference | Output Range | Package | ||||
|---|---|---|---|---|---|---|---|---|---|---|
| Selection Guide for Multi-channel Bipolar Family AD57X2 & AD57X4 | ||||||||||
| AD5754 | 4 | 16 | ±16 | n/a | ±5 V, ±10 V, ±10.8 V, 0V to +5 V, 0V to +10V, 0V to +10.8 V | 24 Lead TSSOP | ||||
| AD5754R | 4 | 16 | ±16 | 2.5V | ±5 V, ±10 V, ±10.8 V, 0V to +5 V, 0V to +10V, 0V to +10.8 V | 24 Lead TSSOP | ||||
| AD5764 | 4 | 16 | ±1 | n/a | ±10 V, ±10.2564 V, ±10.5263 V | 32 Lead TQFP | ||||
| AD5764R | 4 | 16 | ±1 | 5V | ±10 V, ±10.2564 V, ±10.5263 V | 32 Lead TQFP | ||||
| AD5765 | 4 | 16 | ±1 | n/a | ±4.096 V, ±4.201 V, ±4.311 V | 32 Lead TQFP | ||||
| AD5734 | 4 | 14 | ±4 | n/a | ±5 V, ±10 V, ±10.8 V, 0V to +5 V, 0V to +10V, 0V to +10.8 V | 24 Lead TSSOP | ||||
| AD5734R | 4 | 14 | ±4 | 2.5V | ±5 V, ±10 V, ±10.8 V, 0V to +5 V, 0V to +10V, 0V to +10.8 V | 24 Lead TSSOP | ||||
| AD5724 | 4 | 12 | ±1 | n/a | ±5 V, ±10 V, ±10.8 V, 0V to +5 V, 0V to +10V, 0V to +10.8 V | 24 Lead TSSOP | ||||
| AD5724R | 4 | 12 | ±1 | 2.5V | ±5 V, ±10 V, ±10.8 V, 0V to +5 V, 0V to +10V, 0V to +10.8 V | 24 Lead TSSOP | ||||
| AD5726 | 4 | 12 | ±1 | n/a | ±10 V, ±5 V, 0 V to +5 V | 16 and 20 Lead TSSOP | ||||
| AD5752 | 2 | 16 | ±16 | n/a | ±5 V, ±10 V, ±10.8 V, 0V to +5 V, 0V to +10V, 0V to +10.8 V | 24 Lead TSSOP | ||||
| AD5752R | 2 | 16 | ±16 | 2.5V | ±5 V, ±10 V, ±10.8 V, 0V to +5 V, 0V to +10V, 0V to +10.8 V | 24 Lead TSSOP | ||||
| AD5762R | 2 | 16 | ±1 | 5V | ±10 V, ±10.2564 V, ±10.5263 V | 32 Lead TQFP | ||||
| AD5763 | 2 | 16 | ±1 | n/a | ±4.096 V, ±4.201 V, ±4.311 V | 32 Lead TQFP | ||||
| AD5732 | 2 | 14 | ±4 | n/a | ±5 V, ±10 V, ±10.8 V, 0V to +5 V, 0V to +10V, 0V to +10.8 V | 24 Lead TSSOP | ||||
| AD5732R | 2 | 14 | ±4 | 2.5V | ±5 V, ±10 V, ±10.8 V, 0V to +5 V, 0V to +10V, 0V to +10.8 V | 24 Lead TSSOP | ||||
| AD5722 | 2 | 12 | ±1 | n/a | ±5 V, ±10 V, ±10.8 V, 0V to +5 V, 0V to +10V, 0V to +10.8 V | 24 Lead TSSOP | ||||
| AD5722R | 2 | 12 | ±1 | 2.5V | ±5 V, ±10 V, ±10.8 V, 0V to +5 V, 0V to +10V, 0V to +10.8 V | 24 Lead TSSOP | ||||
© 1995 - Analog Devices, Inc. All Rights Reserved