SELECTION GUIDE FOR MULTI-CHANNEL BIPOLAR FAMILY AD57X2 & AD57X4

Generic Channels Resolution
(bits)
INL
(LSB)
Internal Reference Output Range Package
Selection Guide for Multi-channel Bipolar Family AD57X2 & AD57X4
AD5754 4 16 ±16 n/a ±5 V, ±10 V, ±10.8 V, 0V to +5 V, 0V to +10V, 0V to +10.8 V 24 Lead TSSOP
AD5754R 4 16 ±16 2.5V ±5 V, ±10 V, ±10.8 V, 0V to +5 V, 0V to +10V, 0V to +10.8 V 24 Lead TSSOP
AD5764 4 16 ±1 n/a ±10 V, ±10.2564 V, ±10.5263 V 32 Lead TQFP
AD5764R 4 16 ±1 5V ±10 V, ±10.2564 V, ±10.5263 V 32 Lead TQFP
AD5765 4 16 ±1 n/a ±4.096 V, ±4.201 V, ±4.311 V 32 Lead TQFP
AD5734 4 14 ±4 n/a ±5 V, ±10 V, ±10.8 V, 0V to +5 V, 0V to +10V, 0V to +10.8 V 24 Lead TSSOP
AD5734R 4 14 ±4 2.5V ±5 V, ±10 V, ±10.8 V, 0V to +5 V, 0V to +10V, 0V to +10.8 V 24 Lead TSSOP
AD5724 4 12 ±1 n/a ±5 V, ±10 V, ±10.8 V, 0V to +5 V, 0V to +10V, 0V to +10.8 V 24 Lead TSSOP
AD5724R 4 12 ±1 2.5V ±5 V, ±10 V, ±10.8 V, 0V to +5 V, 0V to +10V, 0V to +10.8 V 24 Lead TSSOP
AD5726 4 12 ±1 n/a ±10 V, ±5 V, 0 V to +5 V 16 and 20 Lead TSSOP
AD5752 2 16 ±16 n/a ±5 V, ±10 V, ±10.8 V, 0V to +5 V, 0V to +10V, 0V to +10.8 V 24 Lead TSSOP
AD5752R 2 16 ±16 2.5V ±5 V, ±10 V, ±10.8 V, 0V to +5 V, 0V to +10V, 0V to +10.8 V 24 Lead TSSOP
AD5762R 2 16 ±1 5V ±10 V, ±10.2564 V, ±10.5263 V 32 Lead TQFP
AD5763 2 16 ±1 n/a ±4.096 V, ±4.201 V, ±4.311 V 32 Lead TQFP
AD5732 2 14 ±4 n/a ±5 V, ±10 V, ±10.8 V, 0V to +5 V, 0V to +10V, 0V to +10.8 V 24 Lead TSSOP
AD5732R 2 14 ±4 2.5V ±5 V, ±10 V, ±10.8 V, 0V to +5 V, 0V to +10V, 0V to +10.8 V 24 Lead TSSOP
AD5722 2 12 ±1 n/a ±5 V, ±10 V, ±10.8 V, 0V to +5 V, 0V to +10V, 0V to +10.8 V 24 Lead TSSOP
AD5722R 2 12 ±1 2.5V ±5 V, ±10 V, ±10.8 V, 0V to +5 V, 0V to +10V, 0V to +10.8 V 24 Lead TSSOP
Send Feedback X
content here.
content here.

Send Feedback

Close