Product Details

The EVAL-AD5693RSDZ is designed to help customers quickly prototype new AD5693R circuits and reduce design time. The AD5693R operates from a single 2.7 V to 5.5 V supply. The part incorporates an internal 2.5 V on-board reference to give an output voltage span of 2.5 V or 5 V.

The evaluation board interfaces to the USB port via the SDP board. Software is available with the evaluation board, which allows the user to easily program the AD5693R. This evaluation board requires the EVAL-SDP-CB1Z or EVAL-SDP-CS1Z board.

Full details on the device may be found in the AD5693R data sheet available from Analog Devices and should be consulted in conjunction with this user guide when using the evaluation board.


 

AD5693R Evaluation Board

Software and Tools

SampleBuy

Price, packaging, availability

AD5693R Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD5693RSDZ Status: Production Evaluation Board $59.00 Yes -
EVAL-SDP-CS1Z Status: Production Evaluation Controller Board $49.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close