ANALOG DEVICES’ NANODAC+TM CONVERTERS EXPAND INDUSTRY’S BEST D/A CONVERTER PERFORMANCE IN THE SMALLEST PACKAGE

Analog Devices’ <i>nano</i>DAC+<sup>TM</sup> Converters Expand Industry’s Best D/A Converter Perform

Norwood, MA (02/05/2014) - Analog Devices, Inc. (ADI) introduced today the AD5683R D/A converter. This16-bit single nanoDAC+ continues the series of ADIs nanoDAC® products offering high performance in smaller packages. Offering value without compromise with relative accuracy of ±2-LSB INL, 2-ppm/°C 2.5-V reference, and space saving packages, this combination allows analog designers to address a wider range of applications without having to trade accuracy for footprint.

With 16, 14, 12 and 10-Bit options available, The AD5683R D/A converter provides a versatile pin-compatible upgrade/downgrade path for performance in a wide range of markets including communications infrastructure, industrial process control, healthcare and instrumentation.

  • Download AD5683R data sheet, order samples and evaluation boards.
  • Connect with engineers and ADI product experts on EngineerZone™, an online technical support community
  • Find latest information on nanoDAC solutions from ADI

AD5683R 16-bit nanoDAC+ Key Features:

  • ±2 LSB-INL max - suits open loop applications
  • 2-ppm/°C 2.5-V reference – saves board space and removes calibration requirements over temperature
  • Total Unadjusted Error 2-mV - eliminates need for initial calibration/adjustment
  • 2-mm × 2-mm 8-lead LFCSP and 10-lead MSOP – allowing more functionality within shrinking board/module sizes
  • 4-KV HBM ESD rating - provides system robustness
  • I2C versions available soon

Pricing and Availability

Product Sample Availability/Full Production Resolution Integrated Reference Interface Price Each Per 1,000 Packaging
AD5683R NOW 16-bit Yes SPI $3.15 8-lead LFCSP,
10-lead MSOP
AD5683 NOW 16-bit No SPI $2.50 8-lead LFCSP
AD5682R NOW 14-bit Yes SPI $2.30 8-lead LFCSP
AD5681R NOW 12-bit Yes SPI $1.90 8-lead LFCSP,
10-lead MSOP
AD5310R NOW 10-bit Yes SPI $1.29 10-lead MSOP

The AD5683R can be designed into circuits for PLC, I/O cards applications with ADI’s AD5750-2 which is a single-channel, low cost, precision voltage/current output driver amplifier.

About Analog Devices

Innovation, performance, and excellence are the cultural pillars on which Analog Devices has built one of the longest standing, highest growth companies within the technology sector. Acknowledged industry-wide as the world leader in data conversion and signal conditioning technology, Analog Devices serves over 60,000 customers, representing virtually all types of electronic equipment. Analog Devices is headquartered in Norwood, Massachusetts, with design and manufacturing facilities throughout the world. Analog Devices is included in the S&P 500 Index.

Follow ADI on Twitter

To subscribe to Analog Dialogue, ADI's monthly technical journal, visit: http://www.analog.com/subscribe

Editor's Contact Information:

Grainne Murphy
+353 61-495540

grainne.murphy@analog.com

沪ICP备09046653号
Send Feedback X
content here.
content here.

Send Feedback

Close