content here.
content here.


nanoDAC

Analog Devices introduces its nanoDAC® family of converters

...featuring enhanced functionality and performance in the industry's smallest packages.

Analog Devices extends the nanoDAC® family with the introduction of the industry's first 16-bit quad DAC in a compact 3 mm × 3 mm, 10-lead LFCSP. The AD5664R offers 16-bit resolution at a 70% reduction in board space over existing solutions. Not only is this the smallest DAC in its category, it also integrates an on-chip 5 ppm/°C reference. Consuming only 5mW at 5V the combination of performance, integration, and small footprint is ideal for designers of PLC cards, analog I/O boards, and many other space-constrained systems. The AD5664R is part of a family of devices providing 12-bit to 16-bit pin compatible solutions.

To request a sample, please include your name, company, address, and a brief description of your application and send an email to: nanoDAC Development Group.


Part Number Description Max Power
at 5 V
Price @1k
($U.S.)
Order Samples
 AD5641/AD5622 Family, the World's Smallest DACs
AD5641 14 bits in a SC70-6, SPI 100 µA 2.95 Samples
AD5621 12 bits in a SC70-6, SPI 100 µA 1.35 Samples
AD5622 12 bits in a SC70-6, I2C 100 µA 1.32 Samples
AD5611 10 bits in a SC70-6, SPI 100 µA 1.18 Samples
AD5612 10 bits in a SC70-6, I2C 100 µA 1.15 Samples
AD5601 8 bits in a SC70-6, SPI 100 µA 0.95 Samples
AD5602 8 bits in a SC70-6, I2C 100 µA 0.93 Samples
 AD5660 Family, with 10 ppm/°C Max Reference
AD5660 16 bits, 16 LSB INL in a SOT-23-8 1 mA 3.29 Samples
AD5662 16 bits, 16 LSB INL in a SOT-23-8
(version without reference)
250 µA 2.83 Samples
AD5640 14 bits, 4 LSB INL in a SOT-23-8 1 mA 3.18 Samples
AD5620 12 bits, 1 LSB INL in a SOT-23-8 1 mA 1.80 Samples
 AD5060 Family of Precision Converters
AD5060 16 bits, 1 LSB INL in a SOT-23-8 1.3 mA 13.50 Samples
AD5061 16 bits, 4 LSB INL in a SOT-23-8 1.3 mA 8.50 Samples
AD5062 16 bits, 1 LSB INL in a SOT-23-8 (unbuffered) 600 µA 7.50 Samples
AD5063 16 bits, 1 LSB INL in a MSOP-10 (unbuffered) 600 µA 7.50 Samples
AD5040 14 bits, 1 LSB INL in a SOT-23-8 1.3 µA 5.95 Samples
 AD5664 Family, the World's Smallest Quad DACs
AD5664R 4-Channels, 16-Bits, 5ppm/° On-Chip Reference, in 10-MSOP/LFCSP 1.6mA 10.45 Samples
AD5644R 4-Channels, 14-Bits, 5ppm/°C On-Chip Reference, in 10-MSOP/LFCSP 1.6mA 7.95 Samples
AD5624R 4-Channels, 12-Bits, 5ppm/°C On-Chip Reference, in 10-MSOP/LFCSP 1.6mA 5.99 Samples
AD5664 4-Channels, 16-Bits, in 10-MSOP/LFCSP 900µA 9.95 Samples
AD5624 4-Channels, 12-Bits, in 10-MSOP/LFCSP 900µA 5.49 Samples
 AD5663 Family, the World's Smallest Dual DACS
AD5663R 2-Channels, 16-Bits, 5ppm/°C On-Chip Reference, LDAC, CLR, in 10-MSOP/LFCSP 1mA 5.45 Samples
AD5643R 2-Channels, 14-Bits, 5ppm/°C On-Chip Reference, LDAC, CLR, in 10-MSOP/LFCSP 500µA 4.75 Samples
AD5663 2-Channels, 16-Bits, LDAC, CLR, in 10-MSOP/LFCSP 500µA 5.05 Samples

*USD 1,000s, recommended lowest grade resale, FOB U.S.A




For more information...

Download nanoDAC flyer here. (pdf, 348,858 bytes)

View our complete DAC Portfolio in the Digital to Analog Converter Interactive Selection Table

Visit our Amplifiers and Comparators Home Page


nanoDAC Converters in the Press....

analogZone reviews nanoDAC Converters (9/27/04)

eeProductCenter says, 'Smallest 16-Bit D/A converters meet with performance, size challenge of industrial apps' (9/16/2004)

Thinking inside the box - the future of converter designs? by Paul O'Shea, eeProductCenter, 7/12/2004