Add to Signal Chain Designer

AD5551:  2.7 V to 5.5 V, Serial-Input, Voltage-Output, 14-Bit DACs

Product Details


The AD5551 and AD5552 are single, 14-bit, serial input, voltage output DACs that operate from a single 2.7 V to 5.5 V supply. The DAC output range extends from 0 V to VREF.

These DACs provide 14-bit performance without any adjustments. The DAC output is unbuffered, which reduces power consumption and offset errors contributed by an output buffer.

With an external op amp the AD5552 can be operated in bipolar mode generating a ±VREF output swing. The AD5552 also includes Kelvin sense connections for the reference and analog ground pins to reduce layout sensitivity. For higher precision applications, please refer to 16-bit DACs, AD5541, AD5542, and AD5544.

The AD5551/AD5552 utilize a versatile 3-wire interface that is compatible with SPI, QSPI™, MICROWIRE™, and DSP interface standards. The AD5551 and AD5552 are available in 8-lead and 14-lead SOIC packages.

Product Highlights

  1. Single Supply Operation. The AD5551 and AD5552 are fully specified and guaranteed for a single 2.7 V to 5.5 V supply.
  2. Low Power Consumption. Typically 0.625 mW with a 5 V supply.
  3. 3-Wire Serial Interface.
  4. Unbuffered output capable of driving 60 kΩ loads, which reduces power consumption as there is no internal buffer to drive.
  5. Power-On Reset Circuitry.

APPLICATIONS

  • Digital gain and offset adjustment
  • Automatic test equipment
  • Data acquisition systems
  • Industrial process control

FEATURES and BENEFITS

  • Full 14-Bit Performance
  • 3 V and 5 V Single Supply Operation
  • Low 0.625 mW power dissipation
  • Fast 1 μs settling time
  • Unbuffered Voltage Output Capable of Driving 60 kΩ Loads Directly
  • SPI™/QSPI™/MICROWIRE™ -Compatible Interface Standards
  • Power-on reset clears DAC output to 0 V (unipolar mode)
  • 5 kV HBM ESD classification

Functional Block Diagram for AD5551

Similar Products

  • AD5552 5 V, Serial-Input, Voltage-Output 14-Bit DAC With Bipolar Output Capability
  • AD5512A 2.7 V to 5.5 V, Serial-Input, Voltage-Output, 16-/12-Bit nanoDAC™ in 16-lead 3 mm × 3 mm LFCSP
  • AD5541A 2.7 V to 5.5 V, Serial-Input, Voltage-Output, 16-/12-Bit nanoDAC™ in 8-lead 3 mm × 3 mm LFCSP

Documentation

Title Content Type File Type
AD5551/AD5552: 2.7 V to 5.5 V, Serial-Input, Voltage-Output, 14-Bit DACs Data Sheet (Rev A, 05/2010) (pdf, 208 kB) Data Sheets PDF
AN-214: Ground Rules for High Speed Circuits  (pdf, 356 kB)
Layout and Wiring Are Critical in Video Converter Circuits.
Application Notes PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD5551 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD5551BR Status: Production 8 ld SOIC 8 Ind Tube, 98 $8.99 $8.13 N  Material Info PCN Purchase
AD5551BR-REEL7 Status: Contact ADI 8 ld SOIC 8 Ind Reel, 1000 - - N  Material Info PCN Contact ADI
AD5551BRZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $7.78 $7.03 Y  Material Info PCN Purchase Sample
AD5551BRZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $7.03 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


沪ICP备09046653号
content here.
content here.

Review this Product

Close