DATA CONVERTERS: OVERVIEW OF AD54XX DEVICES



Overview of AD54xx Devices
Part # Resolution #DACs INL ts Interface Package Features
AD5424 8 1 ±0.25 60ns Parallel RU-16, CP-20 10 MHz BW, 17 ns CS Pulse Width
AD5425 8 1 ±0.25 100ns Serial RM-10 Byte Load,10 MHz BW, 50 MHz Serial
AD5426 8 1 ±0.25 100ns Serial RM-10 10 MHz BW, 50 MHz Serial
AD5428 8 2 ±0.25 60ns Parallel RU-20 10 MHz BW, 17 ns CS Pulse Width
AD5429 8 2 ±0.25 100ns Serial RU-10 10 MHz BW, 50 MHz Serial
AD5450 8 1 ±0.25 100ns Serial RJ-8 12 MHz BW, 50 MHz Serial
AD5432 10 1 ±0.5 110ns Serial RM-10 10 MHz BW, 50 MHz Serial
AD5433 10 1 ±0.5 70ns Parallel RU-20, CP-20 10 MHz BW, 17 ns CS Pulse Width
AD5439 10 2 ±0.5 110ns Serial RU-16 10 MHz BW, 50 MHz Serial
AD5440 10 2 ±0.5 70ns Parallel RU-24 10 MHz BW, 17 ns CS Pulse Width
AD5451 10 1 ±0.25 110ns Serial RJ-8 12 MHz BW, 50 MHz Serial
AD5405 12 2 ±1 120ns Parallel CP-40 10 MHz BW, 10 ns CS Pulse Width, 4-Quadrant Multiplying Resistors
AD5415 12 2 ±1 160ns Serial RU-24 10 MHz BW, 50 MHz Serial, 4- Quadrant Multiplying Resistors
AD5443 12 1 ±1 160ns Serial RM-10 10 MHz BW, 50 MHz Serial
AD5445 12 1 ±1 120ns Parallel RU-20, CP-20 10 MHz BW, 17 ns CS Pulse Width
AD5447 12 2 ±1 120ns Parallel RU-24 10 MHz BW, 17 ns CS Pulse Width
AD5449 12 2 ±1 160ns Serial RU-16 10 MHz BW, 50 MHz Serial
AD5452 12 1 ±0.5 160ns Serial RJ-8, RM-8 12 MHz BW, 50 MHz Serial
AD5444 12 1 ±0.5 110ns Serial RM-10 12MHz BW, 50 MHz Serial
AD5453 14 1 ±2 180ns Serial RJ-8, RM-8 12 MHz BW, 50 MHz Serial
沪ICP备09046653号
Send Feedback X
content here.
content here.

Send Feedback

Close