| Overview of AD54xx Devices | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| Part # | Resolution | #DACs | INL | ts | Interface | Package | Features | |||
| AD5424 | 8 | 1 | ±0.25 | 60ns | Parallel | RU-16, CP-20 | 10 MHz BW, 17 ns CS Pulse Width | |||
| AD5425 | 8 | 1 | ±0.25 | 100ns | Serial | RM-10 | Byte Load,10 MHz BW, 50 MHz Serial | |||
| AD5426 | 8 | 1 | ±0.25 | 100ns | Serial | RM-10 | 10 MHz BW, 50 MHz Serial | |||
| AD5428 | 8 | 2 | ±0.25 | 60ns | Parallel | RU-20 | 10 MHz BW, 17 ns CS Pulse Width | |||
| AD5429 | 8 | 2 | ±0.25 | 100ns | Serial | RU-10 | 10 MHz BW, 50 MHz Serial | |||
| AD5450 | 8 | 1 | ±0.25 | 100ns | Serial | RJ-8 | 12 MHz BW, 50 MHz Serial | |||
| AD5432 | 10 | 1 | ±0.5 | 110ns | Serial | RM-10 | 10 MHz BW, 50 MHz Serial | |||
| AD5433 | 10 | 1 | ±0.5 | 70ns | Parallel | RU-20, CP-20 | 10 MHz BW, 17 ns CS Pulse Width | |||
| AD5439 | 10 | 2 | ±0.5 | 110ns | Serial | RU-16 | 10 MHz BW, 50 MHz Serial | |||
| AD5440 | 10 | 2 | ±0.5 | 70ns | Parallel | RU-24 | 10 MHz BW, 17 ns CS Pulse Width | |||
| AD5451 | 10 | 1 | ±0.25 | 110ns | Serial | RJ-8 | 12 MHz BW, 50 MHz Serial | |||
| AD5405 | 12 | 2 | ±1 | 120ns | Parallel | CP-40 | 10 MHz BW, 10 ns CS Pulse Width, 4-Quadrant Multiplying Resistors | |||
| AD5415 | 12 | 2 | ±1 | 160ns | Serial | RU-24 | 10 MHz BW, 50 MHz Serial, 4- Quadrant Multiplying Resistors | |||
| AD5443 | 12 | 1 | ±1 | 160ns | Serial | RM-10 | 10 MHz BW, 50 MHz Serial | |||
| AD5445 | 12 | 1 | ±1 | 120ns | Parallel | RU-20, CP-20 | 10 MHz BW, 17 ns CS Pulse Width | |||
| AD5447 | 12 | 2 | ±1 | 120ns | Parallel | RU-24 | 10 MHz BW, 17 ns CS Pulse Width | |||
| AD5449 | 12 | 2 | ±1 | 160ns | Serial | RU-16 | 10 MHz BW, 50 MHz Serial | |||
| AD5452 | 12 | 1 | ±0.5 | 160ns | Serial | RJ-8, RM-8 | 12 MHz BW, 50 MHz Serial | |||
| AD5444 | 12 | 1 | ±0.5 | 110ns | Serial | RM-10 | 12MHz BW, 50 MHz Serial | |||
| AD5453 | 14 | 1 | ±2 | 180ns | Serial | RJ-8, RM-8 | 12 MHz BW, 50 MHz Serial | |||
© 1995 - Analog Devices, Inc. All Rights Reserved