These Technical Notes describe the evaluation board for the AD5360, AD5361, AD5362 and AD5363, 16 and 8 channel 16-/14 bit DACs. The AD5360 contains sixteen 16-bit DACs on one monolithic chip. The AD5361 contains sixteen 14-bit DACs on one monolithic chip. The AD5362 contains eight 16-bit DACs and the AD5363 contains eight 14-bit DACs. The DACs have a nominal output voltage of ±10V with a 5V reference.
To download the software, select the link below.
© 1995 - Analog Devices, Inc. All Rights Reserved