content here.
content here.

AD5323:  2.5 V to 5.5 V, 230 µA, Dual Rail-to-Rail Voltage Output 12-Bit DAC

The AD5303/AD5313/AD5323* are dual 8-/10-/12-bit buffered voltage output DACs in a 16-lead TSSOP package that operate from a single 2.5 V to 5.5 V supply, consuming 230 μA at 3 V. Their on-chip output amplifiers allow the outputs to swing rail-to-rail with a slew rate of 0.7 V/μs. The AD5303/AD5313/AD5323 utilize a versatile 3-wire serial interface that operates at clock rates up to 30 MHz and is ...More

AD5323:  2.5 V to 5.5 V, 230 µA, Dual Rail-to-Rail Voltage Output 12-Bit DAC

Product Description

The AD5303/AD5313/AD5323* are dual 8-/10-/12-bit buffered voltage output DACs in a 16-lead TSSOP package that operate from a single 2.5 V to 5.5 V supply, consuming 230 μA at 3 V. Their on-chip output amplifiers allow the outputs to swing rail-to-rail with a slew rate of 0.7 V/μs. The AD5303/AD5313/AD5323 utilize a versatile 3-wire serial interface that operates at clock rates up to 30 MHz and is compatible with standard SPI, QSPI™, MICROWIRE™, and DSP interface standards.

The references for the two DACs are derived from two reference pins (one per DAC). These reference inputs may be configured as buffered or unbuffered inputs. The parts incorporate a power-on reset circuit, which ensures that the DAC outputs power up to 0 V and remain there until a valid write to the device takes place. There is also an asynchronous active low CLR pin that clears both DACs to 0 V. The outputs of both DACs may be updated simultaneously using the asynchronous LDAC input. The parts contain a power-down feature that reduces the current consumption of the devices to 200 nA at 5 V (50 nA at 3 V) and provides software-selectable output loads while in power-down mode. The parts may also be used in daisy-chaining applications using the SDO pin.

The low power consumption of these parts in normal operation makes them ideally suited to portable battery-operated equipment. The power consumption is 1.5 mW at 5 V and 0.7 mW at 3 V, reducing to 1 μW in power-down mode.

Applications

  • Portable battery-powered instruments
  • Digital gain and offset adjustment
  • Programmable voltage and current sources
  • Programmable attenuators
  • *Protected by U.S. Patent No. 5684481; other patents pending.

    • AD5303: 2 buffered 8-bit DACs in 1 package
      A version: ±1 LSB INL, B version: ±0.5
      LSB INL
    • AD5313: 2 buffered 10-bit DACs in 1 package
      A version: ±4 LSB INL, B version: ±2
      LSB INL
    • AD5323: 2 buffered 12-bit DACs in 1 package
      A version: ±16 LSB INL, B version: ±8
      LSB INL
    • 16-lead TSSOP package
    • Power-down to 200 nA @ 5 V, 50 nA @ 3 V
    • Micropower operation: 300 μA @ 5 V (including reference current)
    • 2.5 V to 5.5 V power supply
    • Double-buffered input logic
    • Guaranteed monotonic by design over all codes
    • Buffered/unbuffered reference input options
    • Output range: 0 V to VREF or 0 V to 2 VREF
    • Power-on-reset to 0 V
    • Resolution (Bits): 12bit
    • DAC Update Rate: 125kSPS
    • DAC Settling Time: 8µs
    • # DAC Outputs: 2
    • DAC Type: Voltage Out
    • DAC Input Format: Ser,SPI
    • Output FSR: (Uni 2Vref),(Uni Vref)
    • Ref Int/Ext: Ext
    • Supply Vnom: Single(+2.5),Single(+2.7),Single(+3),Single(+3.3),Single(+5)
    • Pwr Diss: 2.5mW
    • Package: SOP

    Functional Block Diagram for AD5323

    OF NOTE ...

    See also AD5322 in 10-lead MicroSOIC package.

    Part# Bits Update Rate Settling Time # Outputs
    AD7249 12 125KSPS 7µs 2
    AD5399 12 1.25MSPS 800ns 2
    AD5405 12 21.3MSPS 80ns 2
    AD5415 12 2.47MSPS 120ns 2
    AD7847 12 250KSPS 4µs 2
    AD9773 12 400MSPS 11ns 2
    AD5447 12 21.3MSPS 80ns 2
    AD5449 12 2.47MSPS 80ns 2
    AD7237A 12 125KSPS 8µs 2
    AD5342 12 125KSPS 8µs 2
    AD5343 12 125KSPS 8µs 2
    AD5623R 12 287KSPS 3µs 2
    AD5627 12 333KSPS 3µs 2
    AD5627R 12 333KSPS 3µs 2
    AD7547 12 667KSPS 1.5µs 2
    AD5322 12 125KSPS 8µs 2
    AD5323 12 125KSPS 8µs 2
    AD9765 12 125MSPS 35ns 2
    AD7837 12 250KSPS 4µs 2
    AD5722R 12 1.07MSPS 7.5µs 2
    AD7247A 12 125KSPS 8µs 2
    AD7549 12 667KSPS 1.5µs 2

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.