ANALOG DEVICES’ NANODAC+TM CONVERTERS EXPAND INDUSTRY’S BEST D/A CONVERTER PERFORMANCE AND SMALLEST PACKAGES

Norwood, MA (02/20/2013) - Analog Devices, Inc. (ADI) introduced today the AD5689R D/A converter. This16-bit dual nanoDAC+ continues the series of ADIs nanoDAC® products offering high performance in smaller packages. With relative accuracy of ±2-LSB INL, 2-ppm/°C 2.5-V reference, and space saving packages, this combination allows analog designers to address a wider range of applications without having to trade off performance for footprint. The series provides a straightforward pin compatible 10-bit to 16–bit upgrade/downgrade path for applications in a wide range of markets including communications infrastructure, industrial process control, healthcare and instrumentation.

  • Download AD5689R data sheet, order samples and evaluation boards
  • Connect with engineers and ADI product experts on EngineerZone™, an online technical support community
  • Find latest information on nanoDAC solutions from ADI

The AD5689R also includes useful pin functions such as VLOGIC facilitating 1.8-V, 3-V and 5-V logic levels and a GAIN pin enabling the output range to be doubled. The series has both SPI and I2C interface options.

AD5689R 16-bit nanoDAC+ Key Features:

  • ±2 LSB-INL max - suits open loop applications
  • 2-ppm/°C 2.5-V reference – saves board space and removes calibration requirements over temperature
  • Total Unadjusted Error 2-mV - eliminates need for initial calibration/adjustment
  • 3-mm × 3-mm 16-lead LFCSP and 16-lead TSSOP- for shrinking board/module sizes
  • 4-KV HBM ESD rating - provides system robustness

Pricing, Availability and Dual nanoDAC Options

Product Sample Availability/Full Production Resolution Integrated Reference Interface Price Each Per 1,000 Packaging
AD5689 NOW 16-bit No SPI $4.18 16-lead LFCSP, 16-lead TSSOP
AD5689R NOW 16-bit Yes SPI $4.48 16-lead LFCSP, 16-lead TSSOP
AD5697R NOW 12-bit Yes I2C $2.80 16-lead LFCSP, 16-lead TSSOP
AD5687R NOW 12-bit Yes SPI $2.80 16-lead LFCSP, 16-lead TSSOP
AD5687 NOW 12-bit No SPI $2.50 16-lead LFCSP, 16-lead TSSOP
AD5338R NOW 10-bit Yes I2C $1.96 16-lead LFCSP, 16-lead TSSOP
AD5313R NOW 10-bit Yes SPI $1.96 16-lead LFCSP, 16-lead TSSOP

The AD5689R can be designed into circuits for PLC, I/O cards applications with ADI’s AD5750-2 which is a single-channel, low cost, precision voltage/current output driver amplifier.

About Analog Devices

Innovation, performance, and excellence are the cultural pillars on which Analog Devices has built one of the longest standing, highest growth companies within the technology sector. Acknowledged industry-wide as the world leader in data conversion and signal conditioning technology, Analog Devices serves over 60,000 customers, representing virtually all types of electronic equipment. Analog Devices is headquartered in Norwood, Massachusetts, with design and manufacturing facilities throughout the world. Analog Devices is included in the S&P 500 Index.

Follow ADI on Twitter

Subscribe to ADI's News Feed

To subscribe to Analog Dialogue, ADI's monthly technical journal, visit: http://www.analog.com/subscribe

Editor's Contact Information:

Grainne Murphy
+353 61-495540

grainne.murphy@analog.com

Send Feedback X
content here.
content here.

Send Feedback

Close