Add to Signal Chain Designer

AD5754R:  Complete, Quad, 16-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC

Product Details


The AD5724R/AD5734R/AD5754R are quad, 12-/14-/16-bit serial input, voltage output, digital-to-analog converters (DACs). They operate from single supply voltages of +4.5 V up to +16.5 V or dual supply voltages from ±4.5 V up to ±16.5 V. Nominal full-scale output range is software selectable from +5 V, +10 V, +10.8 V, ±5 V, ±10 V, or ±10.8 V. Integrated output amplifiers, reference buffers, and proprietary power-up/power-down control circuitry are also provided.

The parts offer guaranteed monotonicity, integral nonlinearity (INL) of ±16 LSB maximum, low noise, 10 μs typical settling time, and an on-chip +2.5 V reference.

The AD5724R/AD5734R/AD5754R use a serial interface that operates at clock rates up to 30 MHz and are compatible with DSP and microcontroller interface standards. Double buffering allows the simultaneous updating of all DACs. The input coding is user-selectable twos complement or offset binary for a bipolar output (depending on the state of Pin BIN/2sCOMP) and straight binary for a unipolar output. The asynchronous clear function clears all DAC registers to a user-selectable zero-scale or mid-scale output. The parts are available in a 24-lead TSSOP and offer guaranteed specifications over the −40°C to +85°C industrial temperature range.

Applications

  • Industrial automation
  • Closed-loop servo control, process control
  • Automotive test and measurement
  • Programmable logic controllers

FEATURES and BENEFITS

  • Complete, quad, 12-/14-/16-bit D/A converter
  • Operates from single/dual supplies
  • Software programmable output range
    +5 V, +10 V, +10.8 V, ±5 V, ±10 V, ±10.8 V
  • INL error: ±16 LSB maximum, DNL error: ±1 LSB maximum
  • Total unadjusted error (TUE): 0.1% FSR maximum
  • Settling time: 10 μs typical
  • Integrated reference: ±5 ppm/°C maximum
  • Integrated reference buffers
  • See data sheet for additional features

Functional Block Diagram for AD5754R

Similar Products

See also similar products:
The AD5754 is a Complete, Quad, 16-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC in 24-lead TSSOP-EP
The AD5764R is a Complete, Quad, 16-Bit, High Accuracy, Serial Input, Bipolar Voltage Output DAC in 32-lead TQFP
The AD5764 is aComplete, Quad, 16-Bit, High Accuracy, Serial Input, Bipolar Voltage Output DAC in 32-lead TQFP

Overview of other products within this family

For an overview of other products within this family, view the Selection Guide for Multi-channel Bipolar Family AD57X2 & AD57X4.

5 things you don't know about DACs

Documentation

Title Content Type File Type
AD5724R/AD5734R/AD5754R: Complete, Quad, 12-/14-/16-Bit, Serial Input, Unipolar/Bipolar Voltage Output DACs Data Sheet (Rev E, 07/2011) (pdf, 1480 kB) Data Sheets PDF
AN-1243: Software Configurable 16-Bit Quad-Channel Unipolar/Bipolar Voltage Output Using the AD5754R DAC  (pdf, 85 kB) Application Notes PDF
AD5754R Evaluation Board for Quad, 16-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC (EVAL-AD5754R)  (pdf, 444 kB) User Guides PDF
Multichannel DACs Shrink into TSSOPs
(Electronics Talk, 2/8/2007)
Product Reviews HTML
ADI Launches Multi-Channel DAC Line
(eeProduct Center, 2/6/2007)
Product Reviews HTML
Industrial Applications Overview HTML
ICs for Programmable Logic Control and Distributed Control Systems  (pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems.
Overview PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD5754R - Microcontroller No-OS Driver Device Drivers HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD5754R Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD5754RBREZ Status: Production 24 ld TSSOP-EP(EP=3.2mm) 24 Ind Tube, 62 $15.80 $12.95 Y  Material Info PCN Purchase Sample
AD5754RBREZ-REEL7 Status: Production 24 ld TSSOP-EP(EP=3.2mm) 24 Ind Reel, 1000 - $12.95 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD5754R Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD5754REBZ Status: Production Evaluation Board for the AD575X Family $99.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close