Add to Signal Chain Designer

AD5343:  +2.5V to 5.5V, 230µA Dual Rail-to-Rail Voltage Output 12-Bit DAC with Byte-Load Parallel Interface in 20-lead TSSOP

Product Details


The AD5332/AD5333/AD5342/AD5343 are dual 8-,10-,and 12-bit DACs. They operate from a 2.5 V to 5.5 V supply consuming just 230 µA at 3 V, and feature a power-down pin, PD that further reduces the current to 80 nA. These devices incorporate an on-chip output buffer that can drive the output to both supply rails, while the AD5333 and AD5342 allow a choice of buffered or unbuffered reference input.

Product Highlights

  • Available in a 20-lead TSSOP package
  • Low power, single supply operation from 2.5 V to 5.5 V supply
  • Consumes 0.69 mW at 3 V and 1.5 mW at 5 V
  • On-chip ouput buffer can drive output to both supply rails
  • 8-Bit Parallel interface for upper and lower byte load (controlled via HBEN pin)

FEATURES and BENEFITS

  • Dual 12-Bit DAC in 20-Lead TSSOP
  • Low Power: 300 µA @ 5 V, 230 µA @ 3 V
  • Power-Down to 200 nA @ 5 V, 80 nA @ 3 V
  • Guaranteed Monotonic by Design
  • Power-On-Reset to Zero Volts
  • Double-Buffered Input Logic
  • Simultaneous Update of DAC Outputs via LDAC pin (active low)
  • Asynchronous Clear Facility via CLR pin (active low)
  • Low Power Parallel Data Interface
  • Temperature Range: -40°C to 105°C

Functional Block Diagram for AD5343

AD5343 Diagram
Functional Block Diagram for AD5343

OF NOTE ...

Questions? Contact the DAC Team!

Documentation

Title Content Type File Type
AD5332/AD5333/AD5342/AD5343: 2.5V to 5.5V, 230A, Parallel Interface Dual Voltage-Output 8/10/12-Bit DACs Data Sheet (Rev 0, 05/2000) (pdf, 274 kB) Data Sheets PDF
AN-348: Avoiding Passive-Component Pitfalls  (pdf, 931 kB)
The Wrong Passive Component Can Derail Even the Best Op Amp or Data Converter. Here Are Some Basic Traps to Watch For.
Application Notes PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD5343 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD5343BRUZ Status: Production 20 ld TSSOP 20 Ind Tube, 75 $5.80 $4.76 Y  Material Info PCN Purchase
AD5343BRUZ-REEL Status: Production 20 ld TSSOP 20 Ind Reel, 2500 - $4.76 Y  Material Info PCN Purchase
AD5343BRUZ-REEL7 Status: Production 20 ld TSSOP 20 Ind Reel, 1000 - $4.76 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


沪ICP备09046653号
content here.
content here.

Review this Product

Close