content here.
content here.

I/O Subsystem Software Tools

Sort List: 

  • 3B Series I/O Subsystem Software Tools
    • 3BCUSTOM.ZIP  (zip, 366 kB)
      Windows 3.1 and higher program for customizing 3B modules, (requires VGA 800x600). Calculates resistance values for customizing your owm 3B module. 375680 03-09-94
    • SENSORS.ZIP  (zip, 343 kB)
      Windows Conversion Utility Program for common temperature sensing devices. Sensors (Ver 1.2) Dated: Feb 15, 1994. 351525 08-24-95
    • TC_CONV.TXT  (txt, 2 kB)
      Simple steps explaining Temperature Conversion for our Thermocouple Modules (3B, 5B, 7B). 1920 07-09-93
  • 5B I/O Subsystem Software Tools
    • 5BCUSTOM.ZIP  (zip, 2111 kB)
      5B Custom Program for Windows 3.1. 5B Custom program assists users of 5B Series of signal conditioners in selecting Custom-Ranged 5B Modules. The program also lists general 5B information, ranges, application notes, etc... [D/L Time 22.5 min @ 14.4Kbps]. 2162562 01-22-96
    • 5BNOISE.TXT
      Steps on how to deal with noise with the 5B modules. 4096 10-27-93 (txt, 4,096 bytes)
    • SENSORS.ZIP
      Windows Conversion Utility Program for common temperature sensing devices. Sensors (Ver 1.2) Dated: Feb 15, 1994. 351525 08-24-95 (zip, 351,525 bytes)
    • TC_CONV.TXT
      Simple steps explaining Temperature Conversion for our Thermocouple Modules (3B, 5B, 7B). 1920 07-09-93 (txt, 2,136 bytes)
  • 6B Series I/O Subsystem Software Tools
    • 6B&VB.ZIP  (zip, 434 kB)
      Example 6B Visual Basic Program using Custom Controls, therefore Professional Visual Basic is REQUIRED. 445184 10-13-93
    • 6B.TRM
      Example Windows 3.1 Terminal (.TRM) configuration file to communicate with 6B modules. 4096 04-13-95 (TRM, 4,096)
    • 6B_1.EXE
      6B Series Drivers (Version 1.0) for National Instruments LabVIEW & LabWindows/CVI. Note: This is a Self-Extracting file. Copy 6B_1.EXE into a sub-directory on your hard drive and type "6B_1". After the files are decompressed, delete 6B_1.EXE & then copy all the decompressed files onto a floppy disk. The 6B Drivers can now be installed from floppy disk. 1343777 08-23-95 (exe, 1,343,777 bytes)
    • 6B_2.EXE
      6B Series Drivers (Version 1.0) for National Instruments LabWindows for DOS. Note: This is a Self-Extracting file. Copy 6B_2.EXE into a sub-directory on your hard drive and type "6B_2". After the files are decompressed, delete 6B_2.EXE & then copy all the decompressed files onto a floppy disk. The 6B Drivers can now be installed from floppy disk. 126084 09-07-95 (exe, 126,084 bytes)
    • 6BACQURE.ZIP  (zip, 161 kB)
      Latest Labtech Acquire Package (rev. 1.2.6) for use with 6B modules. 165504 10-09-92
    • 6BCONF.ZIP  (zip, 109 kB)
      Latest version of 6B Configuration Disk. Version 2.11 (10/93) fixes Sixbccd program with 6B21s and running modules. 111616 10-25-93
    • 6BSIMP.ZIP
      Simple steps to communicate with 6B moudules. 2048 08-26-92 (zip, 2,408 bytes)
    • 6BTALK.ZIP
      6B Product Benchmarks (Thru-put rates). 60032 10-12-94 (zip, 60,032)
    • 6BWIN.EXE
      6B Series Configuration/Utilities Program (Rev 1.00) for Windows 3.1, Windows 95, & Windows NT. Note: This is a self-extracting file. Copy 6BWIN.EXE into a subdirectory on your hard drive, type "6BWIN". After extraction, delete 6BWIN.EXE & copy files to a floppy. Label disk "6B Series configuration/Utilities Disk". From A: or B: type "SETUP" to run the 6BWIN Installation Program. 300941 09-16-96 (exe, 305,677)
    • CPORT.ZIP
      'C' Libraries (Shareware) for using serial ports on the PC. This should help users programming applications with our 6B Modules. 84224 03-02-94 (zip, 84,224)
    • SENSORS.ZIP
      Windows Conversion Utility Program for common temperature sensing devices. Sensors (Ver 1.2) Dated: Feb 15, 1994. 351525 08-24-95 (zip, 351,525 bytes)
  • 7B Series I/O Subsystem Software Tools
    • SENSORS.ZIP  (zip, 343 kB)
      Windows Conversion Utility Program for common temperature sensing devices. Sensors (Ver 1.2) Dated: Feb 15, 1994. 351525 08-24-95 (zip, 351,525 bytes)
    • TC_CONV.TXT  (txt, 2 kB)
      Simple steps explaining Temperature Conversion for our Thermocouple Modules (3B, 5B, 7B). 1920 07-09-93 (txt, 2,136 bytes)