AD7942 Results

ADA4627-1 SETUP DESCRIPTION

ADA4627-1 driving AD7942

Setup Description

The test setup for the ADC and ADC input driver amplifiers consists of the EVAL-AD7942SDZ ADC Evaluation board connected to the EVAL-SDP-CB1Z system demonstration platform (SDP) board. An Audio Precision model AP2722, audio analyzer with a low pass output filter was used to generate the ADC driver input signals. Amplifiers to be tested were installed in the Evaluation board and configured as shown in the individual ADC/amplifier driver schematics. The SDP board was used to capture and send the ADC output data to the PC via the USB connection. Please refer to the individual schematics, and corresponding data graphs for additional information regarding the evaluation board configuration, power supplies, signal frequencies, signal amplitudes and testing details.

Parts Used

Part # Category Description
ADR435 Reference Ultralow Noise XFET® 5.0V Voltage Reference w/Current Sink and Source Capability
AD8031 Reference Buffer  2.7 V, 800 µA, 80 Mhz Rail-to-Rail I/O Single Amplifier
ADA4627-1 Amplifier 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
AD7685 SAR ADC 16-Bit, 250 kSPS PulSAR® ADC in MSOP/QFN

Hardware

Part # Category Description
EVAL-AD7685SDZ Evaluation Board AD7685 Evaluation Board
EVAL-SDP-CB1Z System Demonstration Platform SDP-B Controller Board

Graph of Results and Table of Calculated Performance Values

Graph of Response at 10 Hz

ADA4841-1 SETUP DESCRIPTION

ADA4841-1 driving AD7942

Setup Description

The test setup for the ADC and ADC input driver amplifiers consists of the EVAL-AD7942SDZ ADC Evaluation board connected to the EVAL-SDP-CB1Z system demonstration platform (SDP) board. An Audio Precision model AP2722, audio analyzer with a low pass output filter was used to generate the ADC driver input signals. Amplifiers to be tested were installed in the Evaluation board and configured as shown in the individual ADC/amplifier driver schematics. The SDP board was used to capture and send the ADC output data to the PC via the USB connection. Please refer to the individual schematics, and corresponding data graphs for additional information regarding the evaluation board configuration, power supplies, signal frequencies, signal amplitudes and testing details.

Parts Used

Part # Category Description
ADR435 Reference Ultralow Noise XFET® 5.0V Voltage Reference w/Current Sink and Source Capability
AD8031 Reference Buffer  2.7 V, 800 µA, 80 Mhz Rail-to-Rail I/O Single Amplifier
ADA4627-1 Amplifier 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
AD7685 SAR ADC 16-Bit, 250 kSPS PulSAR® ADC in MSOP/QFN

Hardware

Part # Category Description
EVAL-AD7685SDZ Evaluation Board AD7685 Evaluation Board
EVAL-SDP-CB1Z System Demonstration Platform SDP-B Controller Board

Graph of Results and Table of Calculated Performance Values

Graph of Response at 1 kHz

ADA4899-1 SETUP DESCRIPTION

ADA4899-1 driving AD7942

Setup Description

The test setup for the ADC and ADC input driver amplifiers consists of the EVAL-AD7942SDZ ADC Evaluation board connected to the EVAL-SDP-CB1Z system demonstration platform (SDP) board. An Audio Precision model AP2722, audio analyzer with a low pass output filter was used to generate the ADC driver input signals. Amplifiers to be tested were installed in the Evaluation board and configured as shown in the individual ADC/amplifier driver schematics. The SDP board was used to capture and send the ADC output data to the PC via the USB connection. Please refer to the individual schematics, and corresponding data graphs for additional information regarding the evaluation board configuration, power supplies, signal frequencies, signal amplitudes and testing details.

Parts Used

Part # Category Description
ADR435 Reference Ultralow Noise XFET® 5.0V Voltage Reference w/Current Sink and Source Capability
AD8031 Reference Buffer  2.7 V, 800 µA, 80 Mhz Rail-to-Rail I/O Single Amplifier
ADA4627-1 Amplifier 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
AD7685 SAR ADC 16-Bit, 250 kSPS PulSAR® ADC in MSOP/QFN

Hardware

Part # Category Description
EVAL-AD7685SDZ Evaluation Board AD7685 Evaluation Board
EVAL-SDP-CB1Z System Demonstration Platform SDP-B Controller Board

Graph of Results and Table of Calculated Performance Values

Graph of Response at 1 kHz