Tested Product Combinations

SELECTED AMP/ADC DRIVER PAIRS

Each combination below has been setup and bench verified

ADC ADC Driver #
Res.,
(bits)
Max
Throughput
(MSPS)
Analog
Input Type
ENOB
Bits
Signal frequency up to
Input
Range
(Vpp)
Part # Low Power
(<2mA)
Higher
Frequency
Low Frequency/
Low Bias Current
(≤100pA)
18 1.33 uni,Diff 16 20 kHz 10 AD7984 ADA4841-1 ADA4899-1 ADA4627-1
1 uni,Diff 15.8 10 kHz 10 AD7982 ADA4841-1 ADA4899-1 ADA4627-1
0.400 uni,Diff 16.6 20kHz 10 AD7690 ADA4841-1 ADA4899-1 ADA4627-1
0.25 uni,Diff 16.6 25 kHz 5 AD7691 ADA4841-1 ADA4899-1 ADA4627-1
16 1.33 uni,SE 14.9 20 kHz 5 AD7983 ADA4841-1 ADA4899-1 ADA4627-1
1 uni,SE 14.9 50 kHz 5 AD7980 ADA4841-1 ADA4899-1 ADA4627-1
0.5 uni,SE 14.9 50 kHz 5 AD7686 ADA4841-1 ADA4899-1 ADA4627-1
0.5 uni,Diff 14.9 50 kHz 5 AD7688 ADA4841-1 ADA4899-1 ADA4627-1
0.5 uni,Se 14.9 50 kHz 5 AD7988-5 ADA4841-1 ADA4899-1 ADA4627-1
0.25 uni,Diff 15.5 25 kHz 10 AD7687 ADA4841-1 ADA4899-1 ADA4627-1
0.25 uni,SE 15.2 50 kHz 5 AD7685 ADA4841-1 ADA4899-1 ADA4627-1
14 .500 uni,SE 13.8 75 kHz 5 AD7946 ADA4841-1 ADA4899-1 ADA4627-1
.250 uni,SE 13.8 75 kHz 5 AD7942 ADA4841-1 ADA4899-1 ADA4627-1