CN0152

Manufactured by:

Sample Products

X+

Samples

Product

Description

Available Product
Models to Sample

AD9552 Oscillator Frequency Up Converter

Contact ADI

ADCLK854 1.8 V, 12-LVDS/24-CMOS Output, Low Power Clock Fanout Buffer

Contact ADI

Evaluation Boards Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.