CN0031

Half-Duplex, Isolated RS-485 Interface
Manufactured by:

Circuit Function & Benefits

X+

This circuit provides a half-duplex, isolated RS-485 interface using the ADM2485 high speed, isolated RS-485 transceiver and the ADP3330 high accuracy linear regulator. This circuit achieves signal and power isolation and at the same time decreases board space and power consumption.



Figure 1: Half-Duplex Isolated RS-485 Interface Using ADM2485 and ADP3330 (Simplified Schematic)

Circuit Description

X+
The ADM2485 is a half-duplex RS-485 transceiver that can easily achieve a fully isolated RS-485 PROFIBUS compliant node. The ADM2485 integrates a transformer driver that, when used with an external transformer and LDO, generates an isolated 5 V power supply to be supplied between VDD2 and GND2.

The oscillator outputs D1 and D2 of the ADM2485 drive the center tapped transformer T1. A pair of Schottky diodes and a smoothing capacitor are used to create a rectified signal from the secondary winding. The ADP3330 linear voltage regulator provides a regulated 5 V power supply to the ADM2485 bus-side circuitry (VDD2) as shown in Figure 1.

Common Variations

X+
When the ADM2485 is powered by 3.3 V on the logic side, a 1CT:2.2CT transformer T1 is required to step up the 3.3 V to 6 V, thereby ensuring enough headroom for the ADP3330 LDO to output a regulated 5 V output.

If the ADM2485 is powered by 5 V on the logic side, a 1CT:1.5CT transformer T1 is required to ensure enough headroom for the ADP3330 LDO to output a regulated 5 V output.

The external transformer used with the ADM2485 must have a center-tapped winding. The turns ratio of the transformer must be set to provide the minimum required output voltage at the maximum anticipated load current with the minimum input voltage. Table 1 shows suitable transformers for the ADM2485 circuit of Figure 1.

Table 1: Transformer Suppliers


Manufacturer
Primary Voltage 3.3V
Primary Voltage 5V
Coilcraft
DA2304-AL
DA2303-AL
C&D Technologies
782482/35C
782485/55C


Sample Products

X+

Samples

Product

Description

Available Product
Models to Sample

ADP3330 High Accuracy Ultralow I(Q), 200 mA, SOT-23, anyCAP® Low Dropout Regulator

ADP3330ARTZ-2.5-R7

ADP3330ARTZ-2.75R7

ADP3330ARTZ-2.75RL

ADP3330ARTZ-2.85R7

ADP3330ARTZ-3-RL7

ADP3330ARTZ-3.6-R7

ADP3330ARTZ-5-RL7

ADP3330ARTZ3.3-RL7

ADM2485 2.5 kV Signal Isolated, High Speed (16 Mbps), Half Duplex RS-485 Transceiver w/ Transformer Driver

ADM2485BRWZ