Overview

Product Details

HiTech Global's HTG-Z100, populated with the Xilinx Zynq XC7Z100, is an ideal platform for applications requiring embedded processing power, high-speed networking interfaces, and high-performance

Xilinx Zynq Networking Platform

Xilinx Zynq Networking Platform

 

HTG-Z7-PCIE Power Tree

HTG-Z100 Power Tree

 

Rail / Function  Part Number General Description of Part

1V: Vcc_Core (FPGA Core)


1.3V, 3.3V, 1.5V: System Power


1.8V: FPGA_IO 2.0V: AUX_IO


LTM4644 

Quad DC/DC μModule (Power Module) Regulator with Configurable 4A Output Array


1.8V: MGT_AUX


1.0V: MGT_AVCC


1.2V: MGT_AVTT


LT3070  15A DC/DC µModule regulator

 

HTG-Z7-PCIE Block Diagram

HTG-Z100 Block Diagram

Tools & Simulations

LTPowerPlanner