Overview

Product Details

HiTech Global's HTG700, populated with the Xilinx Virtex-7 V2000T, V585, or X690T is ideal for ASIC/SOC prototyping, high-performance computing, high-end image processing, PCI Express Gen 2 & 3 development, general purpose FPGA development, and/or applications requiring high speed serial transceivers (up to 12.5Gbps).

Virtex -7 V2000T PCI Express Dev Board

HTG-V7-PCIE Power Tree

Linear Technology Components

LTM4620 Dual 13A or Single 26A DC/DC µModule Regulator.

LTM4627 15A DC/DC µModule Regulator.

LT3070 5A, low-noise, programmable output, 85 mV dropout linear regulator.

LTM4618 6A DC/DC μModule Regulator with Tracking and Frequency Synchronization.

HTG-V7-PCIE Block Diagram

Reference Materials