Overview

Product Details

HiTech Global's HTG-V7-G3PCIE board powered by Xilinx Virtex-7 X415T, X485T, X550T, or X690T, the HTG-703 board is ideal for high performance FPGA development requiring access to 10G/40G/100G optical peripherals, high speed expansion connectors, large density memory, and high bandwidth PC interface.

The HTG-703 is supported by two Avago MiniPOD embedded optical transmitters/receivers offering unparalleled density, bandwidth, and design flexibility for board and system-level interconnect. Each port with 12 TX and RX lanes provides 120Gbps of aggregate bandwidth.

Virtex 7 PCI Express Gen 3 /100Gig Networking Card (Top)

Virtex 7 PCI Express Gen 3 /100Gig Networking Card (Bottom)

HTG-V7-G3PCIE Power Tree

Linear Technology Components

LTM4620 Dual 13A or Single 26A DC/DC µModule Regulator.

LTM4627 15A DC/DC µModule Regulator.

LT3070 5A, low-noise, programmable output, 85 mV dropout linear regulator.

LTM4618 6A DC/DC μModule Regulator with Tracking and Frequency Synchronization.

HTG-V7-G3PCIE Block Diagram

Reference Materials