Overview

Product Details

HiTech Global's HTG707, populated with the Xilinx Virtex-7 X485T, X690T, or V2000T FPGA, is a development platform that delivers the most fundamental functional blocks required for building 10G/40G/100G subsystems.


Virtex-7<sup>™</sup>  10G/40G/100G Optical Interface FPGA Platform

Virtex-7 10G/40G/100G Optical Interface FPGA Platform



HTG-V7-OPTIC Power Tree

HTG-707 Power Tree

 

Rail / Function  Part Number General Description of Part
1V: VCC_CORE

 

LTM4620 Dual 13A or Single 26A DC/DC μModule Regulator
1.5V, 2.5V, 3.3V: System Power LTM4627 15A DC/DC µModule regulator

1.2V: GTX_AVTT


1.0V: GTX_AVCC, BRAM


1.8V: GTX_AUX, AUX, AUX_IO


LT3070 5A, Low Noise, Programmable Output, 85mV Dropout Linear Regulator

1.2V, 1.35V: System Power


LTM4628 Dual 8A or Single 16A DC/DC μModule Regulator

1.8V, 3.3V: System Power


1.5V: VADJ_FMC


LTM4618
6A DC/DC µModule Regulator with Tracking and Frequency Synchronization

Clock for uModule Regulators


LTC6900
Low Power, 1kHz to 20MHz Resistor Set SOT-23 Oscillator

HTG-V7-OPTIC Block Diagram

HTG-V7-OPTIC Block Diagram

 

 

Reference Materials