Overview

Product Details

HiTech Global's HTG-K816 is populated with Xilinx Kintex UltraScale 035, 040, or 060 FPGA. The HTG-K816 network card provides access to eight lanes of PCI Express Gen 3 ( 8 x 8Gbps), two independent banks of DDR4 (72-bit) memory components (5GB), and front panel Z-Ray interface for hosting high-speed mezzanine cards.

 

HTG-K816 Dev Kit

HTG-K816 Dev Kit

 

HTG-K816 Power Tree

HTG-K816 Power Tree

Rail/Function Part Number General Description of Part
0.95V FPGA Core 

1.8V System Power 

3.3V System Power 

1.0V MGT/MGY 

1.2V MGT/MGY 

1.2V System Power
LTM4644 Quad DC/DC µModule Regulator with Configurable 4A Output Array
0.95V BRAM LTM4625 20VIN, 5A Step-Down DC/DC µModule Regulator

Tools & Simulations

LTPowerPlanner