Overview

Product Details

Digilent’s Basys 3 board is an entry level evaluation platform featuring the Artix-7 FPGA.

 

Xilinx BASYS 3 Top View

Xilinx Basys 3 Top View

 

Xilinx Basys 3 Bottom View

Xilinx Basys 3 Bottom View

 

Basys 3 Power Tree

Basys 3 Power Tree

 

 

Rail/Function Part Number General Description of Part
1.0V: FPGA Core LTC3633 Dual Channel 3A, 15V Monolithic Synchronous Step-Down Regulator
1.8V : FPGA Auxiliary and RAM LTC3621 17V, 1A Synchronous Step-Dwon Regulator with 3.5uA Quiescent Current
3.3V : FPGA IO, USB port, Clocks, Flash, PMOD LTC3633 Dual Channel 3A, 15V Monolithic Synchronous Step-Dwon Regulator

Tools & Simulations

LTPowerPlanner