Overview

Product Details

USB-GSM application with  5V USB input (500mA max or disable) charging 4.4mF super cap without Burst Mode

The LTC3606B is a 800mA monolithic synchronous buck regulator with an input supply voltage range is 2.5V to 5.5V, making it ideal for Li-Ion and USB powered applications


Applicable Parts