Overview

Product Details

USB-GSM application with  5V USB input (500mA max) charging a 4.4mF super cap (3.4V at 800mA) and providing 1.8V at 400mA

The LTC3619 is a Dual 400mA/800mA monolithic synchronous buck regulator with an input supply voltage range is 2.5V to 5.5V, making it ideal for Li-Ion and USB powered applications.