Overview

Product Details

Universal Input TRIAC Dimmable 14W LED Driver

The LT3799 is an isolated flyback controller with power factor correction specifically designed for driving LEDs. The controller operates using critical conduction mode allowing the use of a small transformer. Using a novel current sensing scheme, the controller is able to deliver a well regulated current to the secondary side without using an opto-coupler. A strong gate driver is included to drive an external high voltage MOSFET. Utilizing an on-board multiplier, the LT3799 typically achieves power factors of 0.97.

Related Categories

Applicable Parts