Overview

Product Details

Ultralow-EMI, 96W, Step-Down μModule Regulator— EN55022 Class B Certified in a 15mm x 15mm Footprint

The LTM4613 delivers high output power and efficiency with demonstrated EMI performance that complies with EN55022 Class B. With carefully designed integrated filter, meticulous internal layout, shielded inductor, internal snubber circuitry and power transistor driver, the LTM4613 achieves a perfect balance between the size, output power, efficiency and emission. The LTM4613 eliminates the need for external filters, magnetic shields, and ferrite beads for a trouble-free design process, making it easy to design safe, EMI-compliant power supplies.

Related Categories

Applicable Parts