Overview

Product Details

Two Terminal 3A Current Source

The LT3083 is a 3A low dropout linear regulator that can be paralleled to increase output current or spread heat on surface mounted boards. Architected as a precision current source and voltage follower, this new regulator finds use in many applications requiring high current, adjustability to zero, and no heat sink. The device also brings out the collector of the pass transistor to allow low dropout operation down to 310mV when used with multiple supplies.

Related Categories

Applicable Parts