Overview

Product Details

Thermally Controlled NiCad Charger

A voltage controlled current (maximum of 1A) is used to charge a NiCd battery. The control voltage is derived from the temperature difference between the battery and the ambient air. The charge current is reduced as the battery heats up.