Overview

Product Details

The DE5-Net Stratix V FPGA Development Kit is perfectly suited for extreme high powered needs including cloud computing, high frequency trading, and security networks. Featuring an ultra-high bandwidth memory architecture, low-latency SFP+ interfaces, expandable memory, and PCIe communication, the DE5-Net allows fo maximum flexibility in terms of low-power, speed, and performance.


DE5-Net Dev Kit

DE5-Net Board

 

DE5-Net Power Tree

DE5-Net Power Tree

 

 

Function / Rail  Part Number General Description of Part
0.9V VCCINT (FPGA Core)
1.8V VCCIO
2.5V VCCIO
1.5V VCC for DDR3
LTM4628 Dual 8A or Single 16A µModule regulator
1.0V VCCR, VCCT
1.5V VCCD_FPLL
5.0V Bias
LT3080-1 Parallelable 1.1A Adjustable Singel Resister Low Dropout Regulator
3.3V System Power LTM4601 12A µModule Regulator with PLL, Output Tracking and Margining
3.0V VCCA_GXB LTC3025
300mA Micropower VLDO Lienear regulator
12V Power Source Selector LTC4357
Positive High Voltage Ideal Diode Controller

 

DE5-Net Block Diagram

DE5-Net Block Diagram