Overview

Product Details

The Terasic DE10-Nano is a development kit based on an Intel Cyclone V SoC which combines the power of a Cyclone V FPGA with a dual-core ARM Cortex-A9 processor. Analog Devices offers many plug-in boards that let you extend the functionality of the kit. Whether you want to measure real-world phenomena such as toxic gases or dynamically adjust a power supply voltage, there likely is a solution to get you started. The DE10-Nano board itself is also a great example of how Analog Devices IC’s are critical to making an embedded system work.


 

DE-10 Nano Kit

DE-10 Nano Kit

 

DE-10 Nano Power Tree

De-10 Nano Power Tree

 

Rail / Function  Part Number General Description of Part

Power Products

1.1 V: VCCINT_FPGA 
1.1V: VCC_HPS
LTC3616 6A, 4MHz Monolithic Synchronous Step-Down DC/DC Converter
3.3V: VCCIO_3.3V LTC3612 3A, 4MHz Monolithic Synchronous Step-Down DC/DC Converter
1.5V: VCC_DDR3
1.2V: VCC_1.2V
1.8V: VCC_1.8V
LT3080 Adjustable 1.1A Single Resistor Low Dropout Regulator
9V: VCC_9V_Connector & Header LT3580 Boost/Inverting DC/DC Converter with 2A Switch, Soft-Start, and Synchronization
     

Signal Chain

Analog Input (Arduino Header)  LTC2308 Low Noise, 500ksps, 8-Channel, 12-Bit ADC
 On-board accelerometer  ADXL345 3-Axis, ±2 g/±4 g/±8 g/±16 g Digital Accelerometer 
 HDMI Output  ADV7513 165 MHz High Performance HDMI Transmitter 


Real-World Plug-ins for the Terasic DE10-Nano Kit

1) Arduino Plug-Ins: Circuits from the Lab

Analog Devices has developed hundreds of reference designs to help solve developers’ system level application challenges from mixed signal designs, to software drivers and algorithm development. Circuits from the Lab Reference Designs:


  • Address analog, RF, and mixed-signal design challenges by applying ADI's vast applications expertise.
  • Circuit designs are built and tested by the experts, to ensure both performance and function.
  • Low cost hardware allows for evaluation and rapid prototyping with several development platforms.
  • Thorough documentation and design files ease application understanding and minimize system integration issues.

Use the Arduino compatible headers of the DE10-Nano to plug-in a variety of precision signal chain solutions from Analog Devices. Most of these boards have firmware supported on existing Analog Devices platforms such as the ADICUP360 or ADICUP3029, and developers around the world are extending this to standard Arduino as well as the DE10-Nano environment. Be part of the story and start coding for your favorite plug-in today! 


 Part Number General Description of Part
EVAL-CN0216-ARDZ Precision Weigh Scale
EVAL-CN0357-ARDZ Electrochemical Gas Detection
EVAL-CN0338-ARDZ NDIR Thermopile Gas Sensing
EVAL-ADXL362-ARDZ Ultra-Low Power Accelerometer
EVAL-CN0391-ARDZ 4-Channel Thermocouple System
EVAL-CN0395-ARDZ Volatile Organic Compound Gas Detector
EVAL-CN0396-ARDZ Dual Electrochemical Gas Sensor
EVAL-CN0397-ARDZ 3-Channel Light Detection for Smart Agriculture
EVAL-CN0398-ARDZ Soil Moisture and pH Measurement System


2) QuikEval Plug-Ins: System Monitoring, Power Supplies and More

The DE10-Nano includes a 14-pin "QuikEval" header that is compatible with hundreds of Analog Devices evaluation boards from the legacy Linear Technology product lines. Some of these parts may be an "enabling technology" for your design, such as a precision ADC or DAC, or a low-noise PLL for a communications system. Other products perform critical auxiliary functions, such as system health monitoring (supply current, supply voltage, temperature etc.) or dynamically adjusting power supplies.


A fairly complete list can be obtained by searching for evaluation boards for which the DC2026 is a "companion board".


The SPI or I2C signals on the DE10-Nano's QuikEval connector are connected to the HPS side of the Cyclone 5 SoC device. This means that you will most likely communicate to these devices from within the Linux operating system running on the embedded processor. Click here for a partial list of LT/LTC parts with Linux driver available. For parts without a Linux driver, it may be possible to communicate directly through the /dev/i2c and /dev/spi device files. In both cases, there is Linduino code that can be used as a starting point for writing your own code. Linduino code is intended for porting to "bare metal" (no operating system) embedded applications, but is still useful in gaining insight into how a particular device functions.


 The Linduino code library is available for download here


Partial List of LT / LTC Devices with Linux Driver Available

 Part Number QuikEval Board Description
     
LTC2945 DC1697A 80V Rail-to-Rail System Power Monitor
LTC2990 DC1338B Temperature, Current and Voltage Monitor
 LTC4151 DC1208A 80V High Side Power Monitor
LTC4215 DC874A Hot Swap Controller with Current and Voltage Monitor 
LTC4222 DC1134A Dual Hot Swap Controller with Current and Voltage Monitors 
LTC4245 DC985A  Quad Hot Swap Controller with Current and Voltage Monitors
LTC4260 DC786A 200W Positive 48V Hot Swap Controller with Current and Voltage Monitoring 
LTC4261 DC998A  Negative (-48V) Hot Swap Controller with Current and Voltage Monitoring
LTC2485 DC956A 24-Bit Delta-Sigma ADC with I2C and Easy-Drive 
LTC2497 DC1012A  16-Bit, 8-channel, Delta-Sigma ADC with I2C and Easy-Drive


16-Bit 50Msps Digital-to-Analog Converter

The LTC1668 is a general purpose 16-Bit DAC with up to 50Msps update rate that is ideal for generating arbitrary waveforms with frequency content from DC to several MHz. Demonstration circuit DC2459A contains several digital interface connectors, one of which is directly pin-compatible with the GPIO headers on the DE10-Nano.


 

 

DE-10 Nano Kit Block Diagram

DE-10 Nano Kit Block Diagram

 

 

 

 

Tools & Simulations

LTPowerPlanner