Overview

Product Details

The DE1-SoC Development Kit presents a robust hardware design platform built around the Altera System-on-Chip (SoC) FPGA, which combines the latest dual-core Cortex-A9 embedded cores with industry-leading programmable logic for ultimate design flexibility. Users can now leverage the power of tremendous re-configurability paired with a high-performance, low-power processor system. Altera’s SoC integrates an ARM-based hard processor system (HPS) consisting of processor, peripherals and memory interfaces tied seamlessly with the FPGA fabric using a high-bandwidth interconnect backbone. The DE1-SoC development board includes hardware such as high-speed DDR3 memory, video and audio capabilities, Ethernet networking, and much more.

The DE1-SOC Development Kit contains all components needed to use the board in conjunction with a computer that runs the Microsoft Windows XP or later ( 64-bit OS and Quartus II 64-bit are required to compile projects for DE1-SoC ).

DE1-SoC Dev Kit

DE1-SoC Power Tree

Linear Technology Components

LTC3608 18V, 8A Monolithic Synchronous Step-Down DC/DC Converter.

LTC3605 15V, 5A Synchronous Step-Down Regulator.

LTM4624 14VIN, 4A Step-Down DC/DC μModule Regulator.

LTC3633 Dual-channel 3 A, 15 V monolithic synchronous step-down regulator.

LT3080 Adjustable 1.1A Single Resistor Low Dropout Regulator.

LT3085 Adjustable 500mA Single Resistor Low Dropout Regulator.

DE1-SoC Block Diagram