Overview

Product Details

The Cyclone V Starter Kit presents a robust hardware design platform built around the Altera Cyclone V GX FPGA, which is optimized for the lowest cost and power requirement for transceiver applications with industry-leading programmable logic for ultimate design flexibility. With Cyclone V FPGAs, you can get the power, cost, and performance levels you need for high-volume applications including protocol bridging, motor control drives, broadcast video converter and capture cards, and handheld devices. The Cyclone V Starter Kit development board includes hardware such as Arduino Header, on-board USB Blaster, audio and video capabilities and much more. In addition, an on-board HSMC connector with high-speed transceivers allows for an even greater array of hardware setups. By leveraging all of these capabilities, the Cyclone V Starter Kit is the perfect solution for showcasing, evaluating, and prototyping the true potential of the Altera Cyclone V GX FPGA.

C5G Starter Kit

C5G Power Tree

Linear Technology Components

LTC3605 15V, 5A Synchronous Step-Down Regulator.

LT3080-1 Parallelable 1.1A Adjustable Single Resistor Low Dropout Regulator.

LTC3025-1 500mA Micropower VLDO Linear Regulators.

LTC3600 15 V, 1.5 A synchronous rail-to-rail single resistor step-down regulator.

LTC2308 Low Noise, 500ksps, 8-Channel, 12-Bit ADC.

C5G Block Diagram