Overview

Product Details

Stacked Supercapacitor Charger from 1.8V to 5.5V Input to 5V Output (1000mA Max Input Current)

The LTC3127 is a wide VIN range, highly efficient, 1.35MHz fixed frequency buck-boost DC/DC converter that operates from input voltages above, below or equal to the output voltage. The LTC3127 features programmable average input current limit, making it ideal for power-limited input sources. The input current limit is programmed with a single resistor and is accurate from 0.2A to 1A of average input current.

Related Categories

Applicable Parts