Overview

Product Details

Solar Powered LED Driver

This figure shows an application for an LED driver supplied with a solar cell for an emergency LED torch. When the torch is off, the LTC3536 is in shutdown. The quiescent current of less than 1μA minimizes supercapacitor drain when the ambient light is no longer available.When the LED torch is switched on, the LTC3536 is turned on via the SHDN pin to supply 105mA constant load current to the LED. The LTC3536 regulates the output and the LED current, guaranteeing light for 14 minutes if the supercap is charged up to 5V. It is possible to extend this time by increasing the supercap value or using a battery with an adequate charge control.

Applicable Parts

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

To launch ready-to-run LTspice demonstration circuits for this part:

Step 1: Download and install LTspice on your computer.

Step 2: Click on the link in the section below to download a demonstration circuit.

Step 3: If LTspice does not automatically open after clicking the link below, you can instead run the simulation by right clicking on the link and selecting “Save Target As.” After saving the file to your computer, start LTspice and open the demonstration circuit by selecting ‘Open’ from the ‘File’ menu.

LTspice