Overview

Product Details

Single Supply Shock/Vibration Sensor Amplifier

The LTC6087/LTC6088 are dual/quad, low noise, low offset, rail-to-rail input/output, unity-gain stable CMOS operational amplifiers that feature 1pA of input bias current. A 14MHz gain bandwidth and 7.2V/μs slew rate, combined with low noise (10nV/√Hz) and a low 0.75mV offset, make the LTC6087/LTC6088 useful in a variety of applications. The 1.05mA supply current and the shutdown mode are ideal for signal processing applications which demand performance with minimal power.

Related Categories

Applicable Parts