Overview

Product Details

Single Ended Input-Differential Output Amplifier

A dual amplifier package can is configured to convert a single ended ground reference input signal to a differential output signal. Low bias current allows for a high input impedance of 200Kohm and the tight offset matching of the amplifiers provides a differential output dc offset of only 40uV.